Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Connection (components) | Contact material | Contact type | Durability | Electrical lifespan | IP rating | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Packaging type (components) | Product size (length) (mm) | Relay features | Resistance (coil) (Ω) | Switching current (max.) (A) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.45 € | 1 | Available | 3 Days | 37.2 | 20.7 | 24 | - | Type C CEE 7/16 plug 2 mm | AgNi | 2 change-overs | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | - | 26.4 | - | +85 | 19.2 | - | Tray | 27.7 | + test button (lockable)|+ mechanical display | 190 | 10 | 2500 | 400 | 250 | -40 - +85 | 55.32.8.024.0040 | |
11.61 € | 1 | Available | 3 Days | 37.2 | 20.7 | 230 | - | Type C CEE 7/16 plug 2 mm | AgNi | 2 change-overs | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | - | 253 | - | +85 | 184 | - | Tray | 27.7 | + test button (lockable)|+ mechanical display | 17000 | 10 | 2500 | 400 | 250 | -40 - +85 | 55.32.8.230.0040 | |
9.45 € | 1 | Available | 3 Days | 37.2 | 20.7 | - | 12 | Type C CEE 7/16 plug 2 mm | AgNi | 2 change-overs | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | - | - | 13.2 | +85 | - | 9.6 | Tray | 27.7 | + test button (lockable)|+ mechanical display | 140 | 10 | 2500 | 400 | 250 | -40 - +85 | 55.32.9.012.0040 | |
9.45 € | 1 | Available | 3 Days | 37.2 | 20.7 | - | 24 | Type C CEE 7/16 plug 2 mm | AgNi | 2 change-overs | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | - | - | 26.4 | +85 | - | 19.2 | Tray | 27.7 | + test button (lockable)|+ mechanical display | 600 | 10 | 2500 | 400 | 250 | -40 - +85 | 55.32.9.024.0040 | |
11.61 € | 1 | Available | 3 Days | 37.2 | 20.7 | 230 | - | Type C CEE 7/16 plug 2 mm | AgNi | 3 change-overs | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | - | 253 | - | +85 | 184 | - | Tray | 27.7 | + test button (lockable) | 17000 | 10 | 2500 | 400 | 250 | -40 - +85 | 55.33.8.230.0010 | |
9.99 € | 1 | Available | 3 Days | 37.2 | 20.7 | - | 24 | Type C CEE 7/16 plug 2 mm | AgNi | 3 change-overs | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | - | - | 26.4 | +85 | - | 19.2 | Tray | 27.7 | + test button (lockable) | 600 | 10 | 2500 | 400 | 250 | -40 - +85 | 55.33.9.024.0010 | |
9.80 € | 1 | Available | 3 Days | 37.2 | 20.7 | 24 | - | Type C CEE 7/16 plug 2 mm | AgNi | 4 change-overs | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | - | 26.4 | - | +85 | 19.2 | - | Tray | 27.7 | + test button (lockable)|+ mechanical display | 190 | 7 | 1750 | 250 | 250 | -40 - +85 | 55.34.8.024.0040 | |
15.87 € | 1 | Available | 3 Days | 37.2 | 20.7 | 110 | - | Type C CEE 7/16 plug 2 mm | AgNi | 4 change-overs | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | - | 121 | - | +85 | 88 | - | Tray | 27.7 | + test button (lockable)|+ mechanical display | 3940 | 7 | 1750 | 250 | 250 | -40 - +85 | 55.34.8.110.0040 | |
7.67 € | 1 | Available | 3 Days | 37.2 | 20.7 | 230 | - | Type C CEE 7/16 plug 2 mm | AgNi | 4 change-overs | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | - | 253 | - | +85 | 184 | - | Tray | 27.7 | + test button (lockable)|+ mechanical display | 17000 | 7 | 1750 | 250 | 250 | -40 - +85 | 55.34.8.230.0040 | |
19.16 € | 1 | Available | 3 Days | 37.2 | 20.7 | 230 | - | Type C CEE 7/16 plug 2 mm | AgNi+Au | 4 change-overs | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | - | 253 | - | +85 | 184 | - | Tray | 27.7 | + test button (lockable)|+ mechanical display | 17000 | 7 | 1750 | 250 | 250 | -40 - +85 | 55.34.8.230.5040 | |
12.67 € | 1 | Available | 3 Days | 37.2 | 20.7 | - | 6 | Type C CEE 7/16 plug 2 mm | AgNi | 4 change-overs | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | - | - | 6.6 | +85 | - | 4.8 | Tray | 27.7 | + test button (lockable)|+ mechanical display | 40 | 7 | 1750 | 250 | 250 | -40 - +85 | 55.34.9.006.0040 | |
9.99 € | 1 | Available | 3 Days | 37.2 | 20.7 | - | 12 | Type C CEE 7/16 plug 2 mm | AgNi | 4 change-overs | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | - | - | 13.2 | +85 | - | 9.6 | Tray | 27.7 | + test button (lockable)|+ mechanical display | 140 | 7 | 1750 | 250 | 250 | -40 - +85 | 55.34.9.012.0040 | |
17.99 € | 1 | Available | 4 Days | 37.2 | 20.7 | - | 12 | Type C CEE 7/16 plug 2 mm | AgNi+Au | 4 change-overs | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | - | - | 13.2 | +85 | - | 9.6 | Tray | 27.7 | + test button (lockable)|+ mechanical display | 140 | 7 | 1750 | 250 | 250 | -40 - +85 | 55.34.9.012.5040 | |
7.33 € | 1 | Available | 3 Days | 37.2 | 20.7 | - | 24 | Type C CEE 7/16 plug 2 mm | AgNi | 4 change-overs | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | - | - | 26.4 | +85 | - | 19.2 | Tray | 27.7 | + test button (lockable)|+ mechanical display | 600 | 7 | 1750 | 250 | 250 | -40 - +85 | 55.34.9.024.0040 | |
16.93 € | 1 | Available | 3 Days | 37.2 | 20.7 | - | 24 | Type C CEE 7/16 plug 2 mm | AgNi+Au | 4 change-overs | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | - | - | 26.4 | +85 | - | 19.2 | Tray | 27.7 | + test button (lockable)|+ mechanical display | 600 | 7 | 1750 | 250 | 250 | -40 - +85 | 55.34.9.024.5040 | |
15.87 € | 1 | Available | 3 Days | 37.2 | 20.7 | 12 | - | Type C CEE 7/16 plug 4.8 mm | AgNi | 2 change-overs | - | - | Relay protection type RT I | 13.2 | - | +70 | 9.6 | - | - | 27.7 | - | 50 | 12 | 3000 | 400 | - | - | 56.32.8.012.0040 | |
15.87 € | 1 | Available | 3 Days | 37.2 | 20.7 | 24 | - | Type C CEE 7/16 plug 4.8 mm | AgNi | 2 change-overs | - | - | Relay protection type RT I | 26.4 | - | +70 | 19.2 | - | - | 27.7 | - | 190 | 12 | 3000 | 400 | - | - | 56.32.8.024.0040 | |
16.93 € | 1 | Available | 3 Days | 37.2 | 20.7 | 110 | - | Type C CEE 7/16 plug 4.8 mm | AgNi | 2 change-overs | - | - | Relay protection type RT I | 121 | - | +70 | 88 | - | - | 27.7 | - | 3940 | 12 | 3000 | 400 | - | - | 56.32.8.110.0040 | |
16.93 € | 1 | Available | 3 Days | 37.2 | 20.7 | 230 | - | Type C CEE 7/16 plug 4.8 mm | AgSnO2 | 2 change-overs | - | - | Relay protection type RT I | 253 | - | +70 | 184 | - | Tray | 27.7 | - | 17000 | 12 | 3000 | 400 | - | - | 56.32.8.230.0040 | |
19.16 € | 1 | Available | 3 Days | 37.2 | 20.7 | 230 | - | Type C CEE 7/16 plug 4.8 mm | AgNi | 2 change-overs | - | - | Relay protection type RT I | 253 | - | +70 | 184 | - | - | 27.7 | - | 17000 | 12 | 3000 | 400 | - | - | 56.32.8.230.4040 | |
17.99 € | 1 | Available | 3 Days | 37.2 | 20.7 | - | 6 | Type C CEE 7/16 plug 4.8 mm | AgNi | 2 change-overs | - | - | Relay protection type RT I | - | 6.6 | +70 | - | 4.8 | - | 27.7 | - | 40 | 12 | 3000 | 400 | - | - | 56.32.9.006.0040 | |
14.81 € | 1 | Available | 3 Days | 37.2 | 20.7 | - | 12 | Type C CEE 7/16 plug 4.8 mm | AgNi | 2 change-overs | - | - | Relay protection type RT I | - | 13.2 | +70 | - | 9.6 | Tray | 27.7 | - | 140 | 12 | 3000 | 400 | - | - | 56.32.9.012.0040 | |
14.81 € | 1 | Available | 3 Days | 37.2 | 20.7 | - | 24 | Type C CEE 7/16 plug 4.8 mm | AgNi | 2 change-overs | - | - | Relay protection type RT I | - | 26.4 | +70 | - | 19.2 | Tray | 27.7 | - | 600 | 12 | 3000 | 400 | - | - | 56.32.9.024.0040 | |
17.99 € | 1 | Available | 3 Days | 37.2 | 20.7 | - | 24 | Type C CEE 7/16 plug 4.8 mm | AgSnO2 | 2 change-overs | - | - | Relay protection type RT I | - | 26.4 | +70 | - | 19.2 | - | 27.7 | - | 600 | 12 | 3000 | 400 | - | - | 56.32.9.024.4040 | |
17.99 € | 1 | Available | 3 Days | 37.2 | 20.7 | - | 48 | Type C CEE 7/16 plug 4.8 mm | AgNi | 2 change-overs | - | - | Relay protection type RT I | - | 52.8 | +70 | - | 38.4 | - | 27.7 | - | 2400 | 12 | 3000 | 400 | - | - | 56.32.9.048.0040 | |
17.99 € | 1 | Available | 3 Days | 37.2 | 20.7 | - | 60 | Type C CEE 7/16 plug 4.8 mm | AgNi | 2 change-overs | - | - | Relay protection type RT I | - | 66 | +70 | - | 48 | - | 27.7 | - | 4000 | 12 | 3000 | 400 | - | - | 56.32.9.060.0040 | |
23.41 € | 1 | Available | 3 Days | 37.1 | 27.7 | 12 | - | Type C CEE 7/16 plug 4.8 mm | AgNi | 4 change-overs | - | - | Relay protection type RT I | 13.2 | - | +70 | 9.6 | - | - | 40.8 | - | 22 | 12 | 3000 | 400 | - | - | 56.34.8.012.0040 | |
23.41 € | 1 | Available | 3 Days | 37.1 | 27.7 | 24 | - | Type C CEE 7/16 plug 4.8 mm | AgNi | 4 change-overs | - | - | Relay protection type RT I | 26.4 | - | +70 | 19.2 | - | - | 40.8 | - | 81 | 12 | 3000 | 400 | - | - | 56.34.8.024.0040 | |
26.77 € | 1 | Available | 3 Days | 37.1 | 27.7 | 110 | - | Type C CEE 7/16 plug 4.8 mm | AgNi | 4 change-overs | - | - | Relay protection type RT I | 121 | - | +70 | 88 | - | - | 40.8 | - | 1900 | 12 | 3000 | 400 | - | - | 56.34.8.110.0040 | |
23.41 € | 1 | Available | 3 Days | 37.1 | 27.7 | 230 | - | Type C CEE 7/16 plug 4.8 mm | AgNi | 4 change-overs | - | - | Relay protection type RT I | 256 | - | +70 | 184 | - | Tray | 40.8 | - | 7700 | 12 | 3000 | 400 | - | - | 56.34.8.230.0040 | |
28.93 € | 1 | Available | 3 Days | 37.1 | 27.7 | 230 | - | Type C CEE 7/16 plug 4.8 mm | AgSnO2 | 4 change-overs | - | - | Relay protection type RT I | 253 | - | +70 | 184 | - | - | 40.8 | - | 7700 | 12 | 3000 | 400 | - | - | 56.34.8.230.4040 | |
23.41 € | 1 | Available | 3 Days | 37.1 | 27.7 | - | 12 | Type C CEE 7/16 plug 4.8 mm | AgNi | 4 change-overs | - | - | Relay protection type RT I | - | 13.2 | +70 | - | 10.2 | Tray | 40.8 | - | 123 | 12 | 3000 | 400 | - | - | 56.34.9.012.0040 | |
23.41 € | 1 | Available | 3 Days | 37.1 | 27.7 | - | 24 | Type C CEE 7/16 plug 4.8 mm | AgNi | 4 change-overs | - | - | Relay protection type RT I | - | 26.4 | +70 | - | 20.4 | Tray | 40.8 | - | 490 | 12 | 3000 | 400 | - | - | 56.34.9.024.0040 | |
27.85 € | 1 | Available | 47 Days | 37.1 | 27.7 | - | 24 | Type C CEE 7/16 plug 4.8 mm | AgSnO2 | 4 change-overs | - | - | Relay protection type RT I | - | 26.4 | +70 | - | 20.4 | - | 40.8 | - | 490 | 12 | 3000 | 400 | - | - | 56.34.9.024.4040 | |
26.77 € | 1 | Available | 3 Days | 37.1 | 27.7 | - | 48 | Type C CEE 7/16 plug 4.8 mm | AgNi | 4 change-overs | - | - | Relay protection type RT I | - | 52.8 | +70 | - | 40.8 | - | 40.8 | - | 1800 | 12 | 3000 | 400 | - | - | 56.34.9.048.0040 |
Loading...
Control mode | monostable. 1 coil | Min. temperature(°C) | -40 | Product type | Plug-in relay |
---|---|---|---|---|---|
RoHS-compliant | Yes |
Configure
Basic Attributes
Dimension height(mm)
Dimension width(mm)
Coil nominal voltage(V AC)
Coil nominal voltage(V DC)
Connection (components)
Contact material
Contact type
Durability
Electrical lifespan
IP rating
Max. pick-up voltage(V AC)
Max. pick-up voltage(V DC)
Max. temperature(°C)
Min. pick-up voltage(V AC)
Min. pick-up voltage(V DC)
Packaging type (components)
Product size (length)(mm)
Relay features
Resistance (coil)(Ω)
Switching current (max.)(A)
Switching capacity (max.)(VA)
Switching voltage (max.)(V AC)
Switching voltage(V AC)
Temperature range(°C)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes