SSR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41.81.7.024.9024

Part Number
41.81.7.024.9024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.35 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension height(mm) 15.7 Dimension width(mm) 12.7 Contact type 1 maker
Control voltage range 24 - 24 V DC Control voltage (min.)(V DC) 24 Control voltage (max.)(V DC) 24
Current load (max.)(A) 5 Max. temperature(°C) +60 Min. temperature(°C) -20
Packaging type (components) Tube Product size (length)(mm) 29 Product type SSR
Surge current (max.)(A) 9 Switching voltage (max.)(V DC) 35 Switching voltage (min.)(V DC) 1.5
Type (manufacturer type) 41.81.7.024.9024

This page is SSR, part number 41.81.7.024.9024.
You can find the detail information about specifications and dimensions on part number 41.81.7.024.9024.

Tech Support