Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Air/creeping distance | Ambient temperature (°C) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating | Coil rating (W) | Coil voltage rating (mW) | Connection (components) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Dielectric strength (V) | Durability | Electrical lifespan | IP rating | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Min. temperature (°C) | Nominal current (details) (A) | Nominal voltage (V AC) | Packaging type (components) | Product size (length) (mm) | Product type | Relay features | Resistance (coil) (Ω) | RoHS-compliant | Switching capacity | Switching current (max.) (A) | Switching capacity (A) | Switching current (A) | Switching capacity (VA) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switch-on current (A) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.93 € | 1 | Available | 3 Days | 11.1 | 10.1 | - | - | - | - | 12 | - | 0.2 | - | Solder pins | AgNi+Au | 2 change-overs|DPDT-CO | monostable. 1 coil | - | - | - | - | - | - | 18 | +85 | - | 8.4 | -40 | - | - | Tube | 20.3 | PCB relay | - | 720 | Yes | 125 VA (AC1) | 1.25 | - | (30 V/DC) 2 A/(125 V/AC) 1.25 | - | 125 | 250 | 30 V/DC/125 | - | - | 30.22.7.012.0000 | - | |
3.93 € | 1 | Available | 3 Days | 11.1 | 10.1 | - | - | - | - | 24 | - | 0.2 | - | Solder pins | AgNi+Au | 2 change-overs|DPDT-CO | monostable. 1 coil | - | - | - | - | - | - | 36 | +85 | - | 16.8 | -40 | - | - | Tube | 20.3 | PCB relay | - | 2880 | Yes | 125 VA (AC1) | 1.25 | - | (30 V/DC) 2 A/(125 V/AC) 1.25 | - | 125 | 250 | 30 V/DC/125 | - | - | 30.22.7.024.0000 | - | |
6.28 € | 1 | Available | 3 Days | 10.7 | 10 | - | - | - | - | 24 | - | - | - | Solder pins | AgCdO | 1 change-over|1 CO. SPDT | monostable. 1 coil | - | - | - | - | - | - | 36 | +85 | - | 18.7 | -40 | - | - | Tube | 20 | PCB relay | - | 2880 | Yes | - | 6 | - | - | - | 1500 | 400 | - | - | - | 32.21.7.024.2000 | - | |
7.88 € | 1 | Available | 3 Days | 15 | 5 | - | - | - | - | 5 | 0.17 W | - | - | Solder pins | AgNi | 1 change-over|SPDT-CO | monostable. 1 coil | - | - | - | - | - | - | 7.5 | +85 | - | 3.5 | -40 | - | - | Tube | 28 | PCB relay | - | 130 | Yes | - | 6 | - | 6 | - | 1500 | 400 | 24 V/DC/250 | (AC1) 1500 VA. 6 A/250 V/AC/24 | Max 10 | 34.51.7.005.0010 | - | |
9.45 € | 1 | Available | 3 Days | 15 | 5 | - | - | - | - | 5 | 0.17 W | - | - | Solder pins | AgNi + 5µ Au | 1 change-over|SPDT-CO | monostable. 1 coil | - | - | - | - | - | - | 7.5 | +85 | - | 3.5 | -40 | - | - | Tube | 28 | PCB relay | - | 130 | Yes | - | 6 | - | 6 | - | 1500 | 400 | 24 V/DC/250 | (AC1) 1500 VA. 6 A/250 V/AC/24 | Max 10 | 34.51.7.005.5010 | - | |
6.84 € | 1 | Available | 3 Days | 15 | 5 | - | - | - | - | 12 | 0.17 W | - | - | Solder pins | AgNi | 1 change-over|SPDT-CO | monostable. 1 coil | - | - | - | - | - | - | 18 | +85 | - | 8.4 | -40 | - | - | Tube | 28 | PCB relay | - | 840 | Yes | - | 6 | - | 6 | - | 1500 | 400 | 24 V/DC/250 | (AC1) 1500 VA. 6 A/250 V/AC/24 | Max 10 | 34.51.7.012.0010 | - | |
9.45 € | 1 | Available | 3 Days | 15 | 5 | - | - | - | - | 12 | 0.17 W | - | - | Solder pins | AgNi + 5µ Au | 1 change-over|SPDT-CO | monostable. 1 coil | - | - | - | - | - | - | 18 | +85 | - | 8.4 | -40 | - | - | Tube | 28 | PCB relay | - | 840 | Yes | - | 6 | - | 6 | - | 1500 | 400 | 24 V/DC/250 | (AC1) 1500 VA. 6 A/250 V/AC/24 | Max 10 | 34.51.7.012.5010 | - | |
7.35 € | 1 | Available | 3 Days | 15 | 5 | - | - | - | - | 24 | 0.17 W | - | - | Solder pins | AgNi | 1 change-over|SPDT-CO | monostable. 1 coil | - | - | - | - | - | - | 36 | +85 | - | 16.8 | -40 | - | - | Tube | 28 | PCB relay | - | 3350 | Yes | - | 6 | - | 6 | - | 1500 | 400 | 24 V/DC/250 | (AC1) 1500 VA. 6 A/250 V/AC/24 | Max 10 | 34.51.7.024.0010 | - | |
9.45 € | 1 | Available | 3 Days | 15 | 5 | - | - | - | - | 24 | 0.17 W | - | - | Solder pins | AgNi + 5µ Au | 1 change-over|SPDT-CO | monostable. 1 coil | - | - | - | - | - | - | 36 | +85 | - | 16.8 | -40 | - | - | Tube | 28 | PCB relay | - | 3350 | Yes | - | 6 | - | 6 | - | 1500 | 400 | 24 V/DC/250 | (AC1) 1500 VA. 6 A/250 V/AC/24 | Max 10 | 34.51.7.024.5010 | - | |
9.99 € | 1 | Available | 3 Days | 15 | 5 | - | - | - | - | 60 | 0.17 W | - | - | Solder pins | AgNi | 1 change-over|SPDT-CO | monostable. 1 coil | - | - | - | - | - | - | 90 | +85 | - | 42 | -40 | - | - | Tube | 28 | PCB relay | - | 19700 | Yes | - | 6 | - | 6 | - | 1500 | 400 | 24 V/DC/250 | (AC1) 1500 VA. 6 A/250 V/AC/24 | Max 10 | 34.51.7.060.0010 | - | |
14.81 € | 1 | Available | 3 Days | 15 | 5 | - | - | - | - | 60 | 0.17 W | - | - | Solder pins | AgNi + 5µ Au | 1 change-over|SPDT-CO | monostable. 1 coil | - | - | - | - | - | - | 90 | +85 | - | 42 | -40 | - | - | Tube | 28 | PCB relay | - | 19700 | Yes | - | 6 | - | 6 | - | 1500 | 400 | 24 V/DC/250 | (AC1) 1500 VA. 6 A/250 V/AC/24 | Max 10 | 34.51.7.060.5010 | - | |
2.05 € | 1 | Available | 3 Days | 16 | 15.5 | - | - | - | - | 5 | 0.36 W | - | - | Solder pins | AgSnO2 | 1 change-over|SPDT-CO | monostable. 1 coil | - | - | - | - | - | - | 7.5 | +85 | - | 3.7 | -40 | - | - | Tube | 19 | PCB relay | - | 70 | Yes | - | 10 | - | 10 | (AC1) 2500 | 2500 | 250 | 30V/DC/250 | - | - | 36.11.9.005.4011 | DC coil | |
2.05 € | 1 | Available | 3 Days | 16 | 15.5 | - | - | - | - | 6 | 0.36 W | - | - | Solder pins | AgSnO2 | 1 change-over|SPDT-CO | monostable. 1 coil | - | - | - | - | - | - | 9 | +85 | - | 4.5 | -40 | - | - | Tube | 19 | PCB relay | - | 100 | Yes | - | 10 | - | 10 | (AC1) 2500 | 2500 | 250 | 30V/DC/250 | - | - | 36.11.9.006.4011 | DC coil | |
2.05 € | 1 | Available | 3 Days | 16 | 15.5 | - | - | - | - | 9 | 0.36 W | - | - | Solder pins | AgSnO2 | 1 change-over|SPDT-CO | monostable. 1 coil | - | - | - | - | - | - | 11.7 | +85 | - | 6.7 | -40 | - | - | - | 19 | PCB relay | - | 225 | Ja | - | 10 | - | 10 | (AC1) 2500 | 2500 | 250 | 30V/DC/250 | - | - | 36.11.9.009.4011 | DC coil | |
2.05 € | 1 | Available | 3 Days | 16 | 15.5 | - | - | - | - | 12 | 0.36 W | - | - | Solder pins | AgSnO2 | 1 change-over|SPDT-CO | monostable. 1 coil | - | - | - | - | - | - | 15.6 | +85 | - | 9 | -40 | - | - | Tube | 19 | PCB relay | - | 400 | Yes | - | 10 | - | 10 | (AC1) 2500 | 2500 | 250 | 30V/DC/250 | - | - | 36.11.9.012.4011 | DC coil | |
2.05 € | 1 | Available | 3 Days | 16 | 15.5 | - | - | - | - | 24 | 0.36 W | - | - | Solder pins | AgSnO2 | 1 change-over|SPDT-CO | monostable. 1 coil | - | - | - | - | - | - | 31.2 | +85 | - | 18 | -40 | - | - | - | 19 | PCB relay | - | 1600 | Ja | - | 10 | - | 10 | (AC1) 2500 | 2500 | 250 | 30V/DC/250 | - | - | 36.11.9.024.4011 | DC coil | |
2.57 € | 1 | Available | 3 Days | 16 | 15.5 | - | - | - | - | 48 | 0.36 W | - | - | Solder pins | AgSnO2 | 1 change-over|SPDT-CO | monostable. 1 coil | - | - | - | - | - | - | 72 | +85 | - | 36 | -40 | - | - | Tube | 19 | PCB relay | - | 6400 | Yes | - | 10 | - | 10 | (AC1) 2500 | 2500 | 250 | 30V/DC/250 | - | - | 36.11.9.048.4011 | DC coil | |
5.23 € | 1 | Available | 3 Days | 25 | 12.4 | - | (Coil/contacts) 8 mm | - | - | 12 | - | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | - | 10 x 106 switching operations | - | - | - | 18 | +85 | - | 8.8 | -40 | - | - | Tray | 29 | PCB relay | - | 300 | Yes | - | 12 | - | - | - | 3000 | 400 | 250 Vac /Max 400 | - | - | 40.31.7.012.1020 | DC coil. standard contacts | |
6.84 € | 1 | Available | 3 Days | 25 | 12.4 | - | (Coil/contacts) 8 mm | - | - | 12 | - | - | - | Solder pins | AgNi | 1 maker | monostable. 1 coil | 8 | - | 10 x 106 switching operations | - | - | - | 18 | +85 | - | 8.8 | -40 | - | - | Tray | 29 | PCB relay | - | 300 | Yes | - | 12 | - | - | - | 3000 | 400 | 250 Vac /Max 400 | - | - | 40.31.7.012.1320 | DC coil. standard contacts | |
5.23 € | 1 | Available | 3 Days | 25 | 12.4 | - | (Coil/contacts) 8 mm | - | - | 24 | - | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | - | 10 x 106 switching operations | - | - | - | 36 | +85 | - | 17.5 | -40 | - | - | Tray | 29 | PCB relay | - | 1200 | Yes | - | 12 | - | - | - | 3000 | 400 | 250 Vac /Max 400 | - | - | 40.31.7.024.1020 | DC coil. standard contacts | |
6.84 € | 1 | Available | 3 Days | 25 | 12.4 | - | (Coil/contacts) 8 mm | - | - | 24 | - | - | - | Solder pins | AgNi | 1 maker | monostable. 1 coil | 8 | - | 10 x 106 switching operations | - | - | - | 36 | +85 | - | 17.5 | -40 | - | - | Tray | 29 | PCB relay | - | 1200 | Yes | - | 12 | - | - | - | 3000 | 400 | 250 Vac /Max 400 | - | - | 40.31.7.024.1320 | DC coil. standard contacts | |
6.28 € | 1 | Available | 3 Days | 25 | 12.4 | - | (Coil / contacte) 8 mm | - | - | 12 | - | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | - | - | - | - | - | 18 | +85 | - | 8.8 | -40 | - | - | - | 29 | PCB relay | - | 220 | Ja | - | 10 | - | - | - | 2500 | 400 | - | - | - | 40.51.9.012.0000 | - | |
6.28 € | 1 | Available | 17 Days | 25 | 12.4 | - | (Coil / contacte) 8 mm | - | - | 24 | - | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | - | - | - | - | - | 36 | +85 | - | 17.5 | -40 | - | - | - | 29 | PCB relay | - | 900 | Ja | - | 10 | - | - | - | 2500 | 400 | - | - | - | 40.51.9.024.0000 | - | |
7.88 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 12 | - | - | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | 8 | - | - | - | - | 18 | - | +85 | 8.8 | - | -40 | - | - | Tray | 29 | PCB relay | - | 220 | Yes | - | 8 | - | - | - | 2000 | 400 | - | - | - | 40.52.8.012.0000 | - | |
7.35 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 24 | - | - | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | 8 | - | - | - | - | - | 26.4 | +85 | - | 19.2 | -40 | - | - | Tray | 29 | PCB relay | - | 320 | Yes | - | 8 | - | - | - | 2000 | 400 | - | - | - | 40.52.8.024.0000 | - | |
13.75 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 24 | - | - | - | - | Solder pins | AgNi+Au | 2 change-overs | monostable. 1 coil | 8 | - | - | - | - | - | 26.4 | +85 | - | 19.2 | -40 | - | - | Tray | 29 | PCB relay | - | 320 | Yes | - | 8 | - | - | - | 2000 | 400 | - | - | - | 40.52.8.024.5000 | - | |
11.61 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 120 | - | - | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | 8 | - | - | - | - | 132 | - | +85 | 96 | - | -40 | - | - | Tray | 29 | PCB relay | - | 9000 | Yes | - | 8 | - | - | - | 2000 | 400 | - | - | - | 40.52.8.120.0000 | - | |
10.56 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 230 | - | - | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | 8 | - | - | - | - | 253 | - | +85 | 184 | - | -40 | - | - | Tray | 29 | PCB relay | - | 28000 | Yes | - | 8 | - | - | - | 2000 | 400 | - | - | - | 40.52.8.230.0000 | - | |
15.87 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 230 | - | - | - | - | Solder pins | AgNi+Au | 2 change-overs | monostable. 1 coil | 8 | - | - | - | - | 253 | - | +85 | 184 | - | -40 | - | - | Tray | 29 | PCB relay | - | 28000 | Yes | - | 8 | - | - | - | 2000 | 400 | - | - | - | 40.52.8.230.5000 | - | |
6.84 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | - | 12 | - | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | 8 | - | - | - | - | - | 18 | +85 | - | 8.8 | -40 | - | - | Tray | 29 | PCB relay | - | 220 | Yes | - | 8 | - | - | - | 2000 | 400 | - | - | - | 40.52.9.012.0000 | - | |
6.84 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | - | 24 | - | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | 8 | - | - | - | - | - | 36 | +85 | - | 17.5 | -40 | - | - | Tray | 29 | PCB relay | - | 900 | Yes | - | 8 | - | - | - | 2000 | 400 | - | - | - | 40.52.9.024.0000 | - | |
7.35 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | - | 48 | - | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | 8 | - | - | - | - | - | 72 | +85 | - | 35 | -40 | - | - | Tray | 29 | PCB relay | - | 3500 | Yes | - | 8 | - | - | - | 2000 | 400 | - | - | - | 40.52.9.048.0000 | - | |
7.35 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | - | 60 | - | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | 8 | - | - | - | - | - | 90 | +85 | - | 43.8 | -40 | - | - | Tray | 29 | PCB relay | - | 5500 | Yes | - | 8 | - | - | - | 2000 | 400 | - | - | - | 40.52.9.060.0000 | - | |
8.40 € | 1 | Available | 31 Days | 25 | 12.4 | - | - | - | - | 110 | - | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | 8 | - | - | - | - | - | 165 | +85 | - | 80.3 | -40 | - | - | Tray | 29 | PCB relay | - | 18000 | Yes | - | 8 | - | - | - | 2000 | 400 | - | - | - | 40.52.9.110.0000 | - | |
7.35 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | - | 12 | - | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | - | - | - | - | - | 18 | +85 | - | 9.6 | -40 | - | - | Tray | 29 | PCB relay | - | 300 | Yes | - | 16 | - | - | - | 4000 | 400 | - | - | - | 40.61.7.012.1020 | - | |
7.35 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | - | 12 | - | - | - | Solder pins | AgNi | 1 maker | monostable. 1 coil | 8 | - | - | - | - | - | 18 | +85 | - | 9.6 | -40 | - | - | Tray | 29 | PCB relay | - | 300 | Yes | - | 16 | - | - | - | 4000 | 400 | - | - | - | 40.61.7.012.1320 | - | |
5.01 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | - | 12 | - | - | - | Solder pins | AgCdO | 1 change-over | monostable. 1 coil | 8 | - | - | - | - | - | 18 | +85 | - | 9.6 | -40 | - | - | Tray | 29 | PCB relay | - | 300 | Yes | - | 16 | - | - | - | 4000 | 400 | - | - | - | 40.61.7.012.2020 | - | |
7.35 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | - | 24 | - | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | - | - | - | - | - | 36 | +85 | - | 19.2 | -40 | - | - | Tray | 29 | PCB relay | - | 1200 | Yes | - | 16 | - | - | - | 4000 | 400 | - | - | - | 40.61.7.024.1020 | - | |
7.35 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | - | 24 | - | - | - | Solder pins | AgNi | 1 maker | monostable. 1 coil | 8 | - | - | - | - | - | 36 | +85 | - | 19.2 | -40 | - | - | Tray | 29 | PCB relay | - | 1200 | Yes | - | 16 | - | - | - | 4000 | 400 | - | - | - | 40.61.7.024.1320 | - | |
6.84 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | - | 48 | - | - | - | Solder pins | AgCdO | 1 change-over | monostable. 1 coil | 8 | - | - | - | - | - | 72 | +85 | - | 35 | -40 | - | - | Tray | 29 | PCB relay | - | 3500 | Yes | - | 16 | - | - | - | 4000 | 400 | - | - | - | 40.61.9.048.0000 | - | |
8.93 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | - | 60 | - | - | - | Solder pins | AgCdO | 1 change-over | monostable. 1 coil | 8 | - | - | - | - | - | 90 | +85 | - | 43.8 | -40 | - | - | Tray | 29 | PCB relay | - | 5500 | Yes | - | 16 | - | - | - | 4000 | 400 | - | - | - | 40.61.9.060.0000 | - | |
9.99 € | 1 | Available | 3 Days | 15.7 | 12.5 | - | - | - | - | 12 | - | - | 650 | Solder pins | AgSnO2 | 2 change-overs | bi-stable. 2 coil | - | - | - | - | - | - | 13.2 | +85 | - | 8.4 | -40 | - | - | - | 29 | PCB relay | - | 220 | Ja | - | 8 | - | - | - | 2000 | 400 | - | - | - | 41.52.6.012.4016 | - | |
9.99 € | 1 | Available | 3 Days | 15.7 | 12.5 | - | - | - | - | 24 | - | - | 650 | Solder pins | AgSnO2 | 2 change-overs | bi-stable. 2 coil | - | - | - | - | - | - | 26.4 | +85 | - | 16.8 | -40 | - | - | - | 29 | PCB relay | - | 885 | Ja | - | 8 | - | - | - | 2000 | 400 | - | - | - | 41.52.6.024.4016 | - | |
4.71 € | 1 | Available | 3 Days | 15.7 | 12.5 | - | (between coil and contacts) 8 mm | - | - | 12 | - | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | 8 | - | - | - | - | - | 18 | +70 | - | 8.4 | -40 | - | - | Tube | 29 | PCB relay | - | 360 | Yes | - | 8 | - | - | - | 2000 | 400 | - | - | - | 41.52.9.012.0010 | DC coils (Standard contacts) | |
4.71 € | 1 | Available | 3 Days | 15.7 | 12.5 | - | (between coil and contacts) 8 mm | - | - | 24 | - | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | 8 | - | - | - | - | - | 36 | +70 | - | 16.8 | -40 | - | - | Tube | 29 | PCB relay | - | 1440 | Yes | - | 8 | - | - | - | 2000 | 400 | - | - | - | 41.52.9.024.0010 | DC coils (Standard contacts) | |
9.45 € | 1 | Available | 3 Days | 15.7 | 12.5 | - | - | - | - | 12 | - | - | 650 | Solder pins | AgSnO2 | 1 change-over | bi-stable. 2 coil | - | - | - | - | - | - | 13.2 | +85 | - | 8.4 | -40 | - | - | - | 29 | PCB relay | - | 220 | Ja | - | 16 | - | - | - | 4000 | 400 | - | - | - | 41.61.6.012.4016 | - | |
9.45 € | 1 | Available | 3 Days | 15.7 | 12.5 | - | - | - | - | 12 | - | - | 650 | Solder pins | AgSnO2 | 1 maker | bi-stable. 2 coil | - | - | - | - | - | - | 13.2 | +85 | - | 8.4 | -40 | - | - | - | 29 | PCB relay | - | 220 | Ja | - | 16 | - | - | - | 4000 | 400 | - | - | - | 41.61.6.012.4316 | - | |
9.99 € | 1 | Available | 3 Days | 15.7 | 12.5 | - | - | - | - | 24 | - | - | 650 | Solder pins | AgSnO2 | 1 change-over | bi-stable. 2 coil | - | - | - | - | - | - | 26.4 | +85 | - | 16.8 | -40 | - | - | - | 29 | PCB relay | - | 885 | Ja | - | 16 | - | - | - | 4000 | 400 | - | - | - | 41.61.6.024.4016 | - | |
9.99 € | 1 | Available | 3 Days | 15.7 | 12.5 | - | - | - | - | 24 | - | - | 650 | Solder pins | AgSnO2 | 1 maker | bi-stable. 2 coil | - | - | - | - | - | - | 26.4 | +85 | - | 16.8 | -40 | - | - | - | 29 | PCB relay | - | 885 | Ja | - | 16 | - | - | - | 4000 | 400 | - | - | - | 41.61.6.024.4316 | - | |
6.28 € | 1 | Available | 3 Days | 15.7 | 12.5 | - | (between coil and contacts) 8 mm | - | - | 12 | - | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | - | - | - | - | - | 18 | +70 | - | 8.4 | -40 | - | - | Tube | 29 | PCB relay | - | 360 | Yes | - | 16 | - | - | - | 4000 | 400 | - | - | - | 41.61.9.012.0010 | DC coils (Standard contacts) | |
4.71 € | 1 | Available | 3 Days | 15.7 | 12.5 | - | (between coil and contacts) 8 mm | - | - | 24 | - | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | - | - | - | - | - | 36 | +70 | - | 16.8 | -40 | - | - | Tube | 29 | PCB relay | - | 1440 | Yes | - | 16 | - | - | - | 4000 | 400 | - | - | - | 41.61.9.024.0010 | DC coils (Standard contacts) | |
20.23 € | 1 | Available | 3 Days | 75 | 15.5 | - | (between coil and contacts) 8 mm | - | - | - | - | - | - | Screw terminal | AgNi | 2 change-overs | - | 8 | - | (AC/DC) 10 x 106/20 x 106 Switching cycles: | - | IP20 | 13.2 | - | +70 | 9.6 | - | -40 | - | 12 | Tray | 81.9 | Relay component | + varistor|+ LED | 80 | - | - | 8 | - | - | - | 2000 | 250 | - | - | - | 49.52.8.012.0060 | - | |
15.87 € | 1 | Available | 3 Days | 25 | 12.4 | - | 8 mm | -40 - +70 | - | 12 | - | - | - | Solder pins | AgNi | 2 change-overs|2 CO. DPDT | monostable. 1 coil | 8 | 2500 | 10 million switching cycles | 100 000 Switching cycles | - | - | 14.4 | +70 | - | 9 | -40 | 8 | - | Tray | 29 | PCB relay | - | 184 | Yes | - | 8 | 8 | 8 | - | 2000 | 400 | - | - | - | 50.12.9.012.1000 | Sefety relay | |
17.99 € | 1 | Available | 3 Days | 25 | 12.4 | - | 8 mm | -40 - +70 | - | 12 | - | - | - | Solder pins | AgNi | 2 change-overs|2 CO. DPDT | monostable. 1 coil | 8 | 2500 | 10 million switching cycles | 100 000 Switching cycles | - | - | 14.4 | +70 | - | 9 | -40 | 8 | - | Tray | 29 | PCB relay | - | 184 | Yes | - | 8 | 8 | 8 | - | 2000 | 400 | - | - | - | 50.12.9.012.5000 | Sefety relay | |
15.87 € | 1 | Available | 3 Days | 25 | 12.4 | - | 8 mm | -40 - +70 | - | 24 | - | - | - | Solder pins | AgNi | 2 change-overs|2 CO. DPDT | monostable. 1 coil | 8 | 2500 | 10 million switching cycles | 100 000 Switching cycles | - | - | 28.8 | +70 | - | 18 | -40 | 8 | - | Tray | 29 | PCB relay | - | 750 | Yes | - | 8 | 8 | 8 | - | 2000 | 400 | - | - | - | 50.12.9.024.1000 | Sefety relay | |
16.93 € | 1 | Available | 3 Days | 25 | 12.4 | - | 8 mm | -40 - +70 | - | 24 | - | - | - | Solder pins | AgNi | 2 change-overs|2 CO. DPDT | monostable. 1 coil | 8 | 2500 | 10 million switching cycles | 100 000 Switching cycles | - | - | 28.8 | +70 | - | 18 | -40 | 8 | - | Tray | 29 | PCB relay | - | 750 | Yes | - | 8 | 8 | 8 | - | 2000 | 400 | - | - | - | 50.12.9.024.4000 | Sefety relay | |
19.16 € | 1 | Available | 3 Days | 25 | 12.4 | - | 8 mm | -40 - +70 | - | 24 | - | - | - | Solder pins | AgNi | 2 change-overs|2 CO. DPDT | monostable. 1 coil | 8 | 2500 | 10 million switching cycles | 100 000 Switching cycles | - | - | 28.8 | +70 | - | 18 | -40 | 8 | - | Tray | 29 | PCB relay | - | 750 | Yes | - | 8 | 8 | 8 | - | 2000 | 400 | - | - | - | 50.12.9.024.5000 | Sefety relay | |
39.64 € | 1 | Available | 3 Days | 57.5 | 33 | - | - | - | - | 12 | - | - | - | Solder pins | AgSnO2 | 2 makers | monostable. 1 coil | - | - | - | - | - | - | 13.2 | - | - | 10.8 | - | - | - | - | 51.5 | PCB relay | - | 85 | Yes | - | 50 | - | - | - | 20000 | 690 | - | - | - | 67.22.9.012.4300 | - | |
39.64 € | 1 | Available | 3 Days | 57.5 | 33 | - | - | - | - | 24 | - | - | - | Solder pins | AgSnO2 | 2 makers | monostable. 1 coil | - | - | - | - | - | - | 26.4 | - | - | 21.6 | - | - | - | - | 51.5 | PCB relay | - | 340 | Yes | - | 50 | - | - | - | 20000 | 690 | - | - | - | 67.22.9.024.4300 | - | |
39.64 € | 1 | Available | 3 Days | 57.5 | 33 | - | - | - | - | 24 | - | - | - | Solder pins | AgSnO2 | 2 makers | monostable. 1 coil | - | - | - | - | - | - | 26.4 | - | - | 21.6 | - | - | - | - | 51.5 | PCB relay | - | 213 | Yes | - | 50 | - | - | - | 20000 | 690 | - | - | - | 67.22.9.024.4500 | - |
Loading...
Configure
Basic Attributes
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
Air/creeping distance
Ambient temperature(°C)
Coil nominal voltage(V AC)
Coil nominal voltage(V DC)
Coil rating
Coil rating(W)
Coil voltage rating(mW)
Connection (components)
Contact material
Contact type
Control mode
Creepage distance (coil/clips)(mm)
Dielectric strength(V)
Durability
Electrical lifespan
IP rating
Max. pick-up voltage(V AC)
Max. pick-up voltage(V DC)
Max. temperature(°C)
Min. pick-up voltage(V AC)
Min. pick-up voltage(V DC)
Min. temperature(°C)
Nominal current (details)(A)
Nominal voltage(V AC)
Packaging type (components)
Product size (length)(mm)
Product type
Relay features
Resistance (coil)(Ω)
RoHS-compliant
Switching capacity
Switching current (max.)(A)
Switching capacity(A)
Switching current(A)
Switching capacity(VA)
Switching capacity (max.)(VA)
Switching voltage (max.)(V AC)
Switching voltage(V AC)
Switching capacity(V DC)
Switch-on current(A)
Type (manufacturer type)
Type (misc.)
Type
Filter by standard shipping days
Optional Attributes