Insulation Sleeve Transparent

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2755
2770
2780
2790
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with connectors Cross section (max.)
(mm²)
Manufacturer part # Material (details) Type Type (manufacturer type) Type (misc.)

0.11 €

1 Available 3 Days 2.8 mm blade terminal receptacle12755PEA (2.8 mm)27550.5-1 mm²

0.15 €

1 Available 3 Days 6.3 mm blade terminal receptacle2.502770PEA (6.3 mm)27700.5-2.5 mm²

0.16 €

1 Available 3 Days 6.3 mm blade terminal receptacle42780PEA (6.3 mm)27800.5-4.0 mm²

0.75 €

1 Available 3 Days 6.3 mm blade terminal receptacle62790PVCC27900.5-6 mm²

Loading...

  1. 1

Basic information

Colour Transparent Min. cross section(mm²) 0.50 Product type Insulation sleeve

Tech Support