Networks Cable【1-50 Pieces Per Package】 (70I042)

Networks Cable 70I042
  • Volume Discount

Product Details:

Manufacturer part number: 70I042

Brand: KASH

Price: 3.11

Delivery time: 3 Days


Technical Data:

AWG max.: -

Cable features: Flame-retardant|Halogen-free|flexible core

Colour: Orange

Cross section (based on core number) (part 1 + 2): 4 x 2 x 0.12 mm²

Cross section (each core) (part 1): 0.12 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

70I042

Part Number
70I042
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Cable features Colour Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Halogen-free Manufacturer part # Max. frequency
(MHz)
Max. temperature range (fixed installation)
(°C)
Max. temperature range (flexible installation)
(°C)
Min. temperature range (fixed installation)
(°C)
Min. temperature range (flexible installation)
(°C)
Network specification Outside diameter
(mm)
Packaged Shielding (network cable) Sold per metre Standards Type (manufacturer type)

3.11 €

1 Available 3 Days -Flame-retardant|Halogen-free|flexible coreOrange4 x 2 x 0.12 mm²0.12Yes70I042600+60+60-20-20CAT 76.50NoS/FTPYesEN 50173-1. IEC 61156-5. ISO/IEC 11801. EN 50288-4-170I042

Loading...

  1. 1

Basic information

No. of leads (part 1)(x) 8 Product type Network cable RoHS-compliant Yes
Twisted pair cabling (part 1) Yes (1)

This page is Networks Cable, part number 70I042.
You can find the detail information about specifications and dimensions on part number 70I042.

Variation of this product

Part Number
609789
70M049
70M095
70M096
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. Cable features Colour Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Halogen-free Manufacturer part # Max. frequency
(MHz)
Max. temperature range (fixed installation)
(°C)
Max. temperature range (flexible installation)
(°C)
Min. temperature range (fixed installation)
(°C)
Min. temperature range (flexible installation)
(°C)
Network specification Outside diameter
(mm)
Packaged Shielding (network cable) Sold per metre Standards Type (manufacturer type)

3.40 €

1 Available 3 Days 24Rigid|SimplexGrey4 x 2 x 0.20 mm²0.20-609789250----CAT 6-NoU/UTPYes-609789

56.36 €

25 Pieces Per Package

1 pack Available 3 Days 23Halogen-free|Rigid|Simplex|Twin shieldOrange4 x 2 x 0.25 mm²0.25Yes70M049600+60+60-20-20CAT 77.40YesS/FTPNo-70M049

62.87 €

25 Pieces Per Package

1 pack Available 3 Days 23Halogen-free|Simplex|Twin shield|FlexibleOrange4 x 2 x 0.25 mm²0.25Yes70M095600+60+60-20-20CAT 76.50YesS/FTPNo-70M095

114.37 €

50 Pieces Per Package

1 pack Available 3 Days 23Halogen-free|Simplex|Twin shield|FlexibleOrange4 x 2 x 0.25 mm²0.25Yes70M096600+60+60-20-20CAT 76.50YesS/FTPNo-70M096

Tech Support