Twin Ferrule【100 Pieces Per Package】 (460714D)

Twin Ferrule 460714D
  • Volume Discount

Product Details:

Manufacturer part number: 460714D

Brand: VOGT VERBINDUNGSTECHNIK

Price: 11.61

Delivery time: 3 Days


Technical Data:

AWG max.: 9

Colour: Black

Country colour code: DE

Cross section: 2 x 6 mm²

Cross-section x Length: 2 x 6 mm² x 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

460714D

Part Number
460714D
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Colour Country colour code Cross section Cross-section x Length Cross section (per pin/core)
(mm²)
Cross section (based on core number)
(mm²)
Manufacturer part # Product size (length)
(mm)
Sleeve length
(mm)
Type (manufacturer type)

11.61 €

100 Pieces Per Package

1 pack Available 3 Days 9BlackDE2 x 6 mm²2 x 6 mm² x 14 mm62 x 6460714D2614460714D

Loading...

  1. 1

Basic information

Connection - Contact material Cathode copper. tin plated Insulation type Partially insulated
Insulation material PP Insulation (material) Polypropylene up to + 105 °C Material (details) Tinned electrolytic copper
No. of leads 2 Product type Twin ferrule RoHS-compliant Yes
Temperature range(°C) +105

This page is Twin Ferrule, part number 460714D.
You can find the detail information about specifications and dimensions on part number 460714D.

Variation of this product

Part Number
460108D
460814D
470108D
470208D
470308D
470408D
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. Colour Country colour code Cross section Cross-section x Length Cross section (per pin/core)
(mm²)
Cross section (based on core number)
(mm²)
Manufacturer part # Product size (length)
(mm)
Sleeve length
(mm)
Type (manufacturer type)

3.93 €

100 Pieces Per Package

1 pack Available 3 Days 20OrangeDE2 x 0.5 mm²2 x 0.50 mm² x 8 mm0.502 x 0.50460108D168460108D

17.99 €

100 Pieces Per Package

1 pack Available 3 Days 7IvoryDE2 x 10 mm²2 x 10 mm² x 12 mm102 x 10460814D2412460814D

3.93 €

100 Pieces Per Package

1 pack Available 3 Days 20WhiteDIN2 x 0.5 mm²2 x 0.50 mm² x 8 mm0.502 x 0.50470108D168470108D

3.93 €

100 Pieces Per Package

1 pack Available 3 Days 19BlueFR2 x 75 mm²2 x 0.75 mm² x 8 mm0.752 x 0.75470208D168470208D.

3.93 €

100 Pieces Per Package

1 pack Available 3 Days 17RedDIN2 x 1 mm²2 x 1 mm² x 8 mm12 x 1470308D168470308D

4.13 €

100 Pieces Per Package

1 pack Available 3 Days 15BlackDIN2 x 1.5 mm²2 x 1.50 mm² x 8 mm1.502 x 1.50470408D168470408D

Tech Support