Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
332-7121-500 |
332-7122-500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible with (details) | Dimensions | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | 26-pin cable | (A x B x C x D x F) 33.0 x 44.0 x 8.0 x 16.0 x 14.0 mm | 332-7121-500 | 332-7121-500 | |
1.33 € | 1 | Available | 3 Days | 40-pin cable | (A x B x C x D x F) 51.0 x 62.0 x 8.0 x 16.0 x 14.0 mm | 332-7122-500 | 332-7122-500 |
Loading...
Cable bracket features | for ribbon cable | Colour | Ecru | Halogen-free | No |
---|---|---|---|---|---|
Material (details) | PA 6.6 | Material | Polyamide 6.6 | Max. temperature(°C) | +50 |
Min. temperature(°C) | 0 | Product type | Cable mount | Temperature range(°C) | + 50 |