Cable Mount (TM 36)

Cable Mount TM 36
  • Volume Discount

Product Details:

Manufacturer part number: TM 36

Brand: PB FASTENER

Price: 0.08

Delivery time: 3 Days


Technical Data:

Bundle Ø (max.): 6 mm

Bundle Ø range: 6 mm (max)

Compatible with (details): 3.6 mm cable binder

Dimensions: (A x B x C x H) 9 x 13 x 3.1 x 6 mm

Manufacturer part #: TM 36


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TM 36

Part Number
TM 36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Compatible with (details) Dimensions Manufacturer part # Type (manufacturer type)

0.08 €

1 Available 3 Days 66 mm (max)3.6 mm cable binder(A x B x C x H) 9 x 13 x 3.1 x 6 mmTM 36TM 36

Loading...

  1. 1

Basic information

Colour Ecru Fastening method Screw fixing Halogen-free No
Material Polyamide 6.6 Product type Cable mount

Tech Support