Connection Cable (1168898)

Connection Cable 1168898
  • Volume Discount

Product Details:

Manufacturer part number: 1168898

Brand: KASH

Price: 7.35

Delivery time: 3 Days


Technical Data:

Cross section (based on core number) (part 1 + 2): 3 x 0.75 mm²

Cross section (each core) (part 1): 0.75 mm²

Manufacturer part #: 1168898

Outside diameter: 6.10 mm

Type (manufacturer type): 1168898


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1168898

Part Number
1168898
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Manufacturer part # Outside diameter
(mm)
Type (manufacturer type)

7.35 €

1 Available 3 Days 3 x 0.75 mm²0.7511688986.101168898

Loading...

  1. 1

Basic information

Colour Transparent Halogen-free No No. of leads (part 1)(x) 3
Packaged No Product type Connection cable RoHS-compliant Yes
Sold per metre Yes

This page is Connection Cable, part number 1168898.
You can find the detail information about specifications and dimensions on part number 1168898.

Variation of this product

Part Number
1168899
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Manufacturer part # Outside diameter
(mm)
Type (manufacturer type)

7.88 €

1 Available 3 Days 3 x 1.50 mm²1.50116889971168899

Tech Support