BNC feedthrough (CP30119)

BNC feedthrough CP30119
  • Volume Discount

Product Details:

Manufacturer part number: CP30119

Brand: CLIFF

Price: 9.45

Delivery time: 3 Days


Technical Data:

Case material: Brass gold plated

Colour: Nickel

Impedance (integer): 75 Ω

Manufacturer part #: CP30119

Type (manufacturer type): CP30119


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CP30119

Part Number
CP30119
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Colour Impedance (integer)
(Ω)
Manufacturer part # Type (manufacturer type)

9.45 €

1 Available 3 Days Brass gold platedNickel75CP30119CP30119

Loading...

  1. 1

Basic information

Connector / Output type B BNC socket Connector/ Input type A BNC socket Connector type Adapter. flange
Product type BNC feedthrough RoHS-compliant Yes

This page is BNC feedthrough, part number CP30119.
You can find the detail information about specifications and dimensions on part number CP30119.

Variation of this product

Part Number
CP30118
CP30123
CP30124
CP30125
CP30126
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Colour Impedance (integer)
(Ω)
Manufacturer part # Type (manufacturer type)

8.93 €

1 Available 3 Days Brass gold platedNickel50CP30118CP30118

9.45 €

1 Available 3 Days -Nickel50CP30123CP30123

10.56 €

1 Available 3 Days -Nickel75CP30124CP30124

9.99 €

1 Available 3 Days -Black50CP30125CP30125

12.67 €

1 Available 3 Days -Black75CP30126CP30126

Tech Support