Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
80-61142799-0 |
7000058791 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Imprint | Manufacturer part # | Type (misc.) | |
---|---|---|---|---|---|---|---|---|
16.93 € | 3 Pieces Per Package | 1 pack | Available | 3 Days | 6 | 80-61142799-0 | Digit "6" | |
16.93 € | 3 Pieces Per Package | 1 pack | Available | 3 Days | 8 | 7000058791 | Digit "8" |
Loading...
Colour | White | Colour-coded | Yes | Max. temperature(°C) | +121 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | No. of markers | 300 | Pre-printed cable marker features | self-adhesive|Retrofittable |
Product type | Adhesive marker set refill | Series (cable markers) | Scotchcode | Suitable for | 3M Scotchcode |
Type (pre-printed cable markers) | Numbers | Material | Polyamide |
Configure
Basic Attributes
Imprint
Manufacturer part #
Type (misc.)
Optional Attributes