Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
80-6114-2793-3 |
80-6114-2794-1 |
80-6114-2795-8 |
80-6114-2796-6 |
80-6114-2797-4 |
80-6114-2798-2 |
80-6114-2804-8 |
7000058782 |
7000058790 |
7000058792 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Imprint | Manufacturer part # | No. of markers | Suitable for | Temperature range (°C) | Type (misc.) | Type (pre-printed cable markers) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.99 € | 3 Pieces Per Package | 1 pack | Available | 3 Days | White|Yellow | 0 | 80-6114-2793-3 | 7500 | 3M Scotchcode | - | Digit "0" | Numbers | |
17.99 € | 3 Pieces Per Package | 1 pack | Available | 3 Days | White|Yellow | 1 | 80-6114-2794-1 | 7500 | 3M Scotchcode | - | Digit "1" | Numbers | |
17.99 € | 3 Pieces Per Package | 1 pack | Available | 3 Days | White|Yellow | 2 | 80-6114-2795-8 | 7500 | 3M Scotchcode | - | Digit "2" | Numbers | |
17.99 € | 3 Pieces Per Package | 1 pack | Available | 3 Days | White|Yellow | 3 | 80-6114-2796-6 | 7500 | 3M Scotchcode | - | Digit "3" | Numbers | |
17.99 € | 3 Pieces Per Package | 1 pack | Available | 3 Days | White|Yellow | 4 | 80-6114-2797-4 | 7500 | 3M Scotchcode | - | Digit "4" | Numbers | |
17.99 € | 3 Pieces Per Package | 1 pack | Available | 3 Days | White|Yellow | 5 | 80-6114-2798-2 | 7500 | 3M Scotchcode | - | Number "5" | Numbers | |
27.85 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | White|Yellow | L3|L2|L1|N|PE | 80-6114-2804-8 | 12500 | 3M Scotchcode | - | Symbol L1. L2. L3. N. earthing | Special characters | |
91.49 € | 1 | Available | 3 Days | Red | 0 - 9 | 7000058782 | 25000 | - | -40 - +121 | Set SCOTCHCODE™ | Numbers | ||
17.99 € | 3 Pieces Per Package | 1 pack | Available | 3 Days | White|Yellow | 7 | 7000058790 | 7500 | 3M Scotchcode | - | Digit "7" | Numbers | |
17.99 € | 3 Pieces Per Package | 1 pack | Available | 3 Days | White|Yellow | 9 | 7000058792 | 2500 | 3M Scotchcode | - | Digit "9" | Numbers |
Loading...
Colour-coded | Yes | Max. temperature(°C) | +121 | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
Pre-printed cable marker features | self-adhesive|Retrofittable | Product type | Printed adhesive marker | Series (cable markers) | Scotchcode |
Material | Polyamide |
Configure
Basic Attributes
Colour
Imprint
Manufacturer part #
No. of markers
Suitable for
Temperature range(°C)
Type (misc.)
Type (pre-printed cable markers)
Optional Attributes