Knot Cable Tie【10 Pieces Per Package】 (ABV 212)

Knot Cable Tie ABV 212
  • Volume Discount

Product Details:

Manufacturer part number: ABV 212

Brand: PB FASTENER

Price: 1.53

Delivery time: 3 Days


Technical Data:

Cable tie width: 3.50 mm

Cable tie length: 120 mm

Manufacturer part #: ABV 212

Max. bundle diameter: 40 mm

Type (manufacturer type): ABV 212


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ABV 212

Part Number
ABV 212
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable tie width
(mm)
Cable tie length
(mm)
Manufacturer part # Max. bundle diameter
(mm)
Type (manufacturer type)

1.53 €

10 Pieces Per Package

1 pack Available 3 Days 3.50120ABV 21240ABV 212

Loading...

  1. 1

Basic information

Colour Ecru Gearing Outside Material (details) Polyethylene PE
Material Polyethylene (PE) Max. temperature(°C) +85 Min. temperature(°C) -40
Product type Knot cable tie

This page is Knot Cable Tie, part number ABV 212.
You can find the detail information about specifications and dimensions on part number ABV 212.

Variation of this product

Part Number
ABV 218
ABV 224
ABV 232
ABVS 230
ABW 214
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Cable tie width
(mm)
Cable tie length
(mm)
Manufacturer part # Max. bundle diameter
(mm)
Type (manufacturer type)

2.05 €

10 Pieces Per Package

1 pack Available 3 Days 3.50180ABV 21846ABV 218

2.37 €

10 Pieces Per Package

1 pack Available 3 Days 3.90240ABV 22490ABV 224

3.40 €

10 Pieces Per Package

1 pack Available 3 Days 4.40320ABV 23255ABV 232

2.37 €

10 Pieces Per Package

1 pack Available 3 Days 8.70300ABVS 23050ABVS 230

1.53 €

10 Pieces Per Package

1 pack Available 3 Days 3.90140ABW 21445ABW 214

Tech Support