BNC connector Socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NBB75DSI

Part Number
NBB75DSI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable category RG 59 Colour Nickel Connection (components) Soldering
Connection Soldering Connector type Socket. vertical vertical Impedance (integer)(Ω) 75
Manufacturer part # NBB75DSI Material (details) Brass. OPTALLOY coating Product type BNC connector
Temperature range(°C) -30 - +85 Type (manufacturer type) NBB75DSI Type (misc.) Mounted socket. insulated

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support