BNC connector Plug (NBNC75BFG7)

BNC connector Plug NBNC75BFG7
  • Volume Discount

Product Details:

Manufacturer part number: NBNC75BFG7

Brand: NEUTRIK

Price: 5.23

Delivery time: 3 Days


Technical Data:

Cable category: Belden 1855ENH|Draka 0.6 L/2.8 AF|Draka 0.6/2.8 AF|Sommer 600-0104M|Sommer 600-0101M|Nexans HF 75 0.6/2.9 02YS(ST)CH

Cable diameter: 4.70|4-8 mm

Cable type: Video/multicore cable

Manufacturer part #: NBNC75BFG7

Seal type: Bayonet|Bayonet


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NBNC75BFG7

Part Number
NBNC75BFG7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable category Cable diameter
(mm)
Cable type Manufacturer part # Seal type Type Type (manufacturer type) Type (misc.)

5.23 €

1 Available 3 Days Belden 1855ENH|Draka 0.6 L/2.8 AF|Draka 0.6/2.8 AF|Sommer 600-0104M|Sommer 600-0101M|Nexans HF 75 0.6/2.9 02YS(ST)CH4.70|4-8Video/multicore cableNBNC75BFG7Bayonet|BayonetNBNC 75 BFG 7NBNC75BFG7RearTwist®

Loading...

  1. 1

Basic information

Connection (components) Crimp Connection Crimp Connector type Plug. straight
Contact material Gold plated Impedance (integer)(Ω) 75 Material (details) Brass. nickel-plated with full PA6 insulation
Product type BNC connector Temperature range(°C) -30 - +40 Voltage 500 V/AC. rms.

This page is BNC connector Plug, part number NBNC75BFG7.
You can find the detail information about specifications and dimensions on part number NBNC75BFG7.

Variation of this product

Part Number
NBLC75BVZ17
NBNC75BDD6
NBNC75BJP9
NBNC75BLP7
NBNC75BLP9
NBNC75BRU11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable category Cable diameter
(mm)
Cable type Manufacturer part # Seal type Type Type (manufacturer type) Type (misc.)

7.35 €

1 Available 3 Days Belden 7731A|Draka 1.6/7.3AF|RG 1110.40|> 8RG 11-/Video cableNBLC75BVZ17Bayonet|BayonetNBLC 75 BVZ 17NBLC75BVZ17RearTwist® Large

4.71 €

1 Available 3 Days Belden 1855A4.30|4.3Video cableNBNC75BDD6Push-Pull|Push-pull-NBNC75BDD6Rear Twist®

5.01 €

1 Available 3 Days Belden 1505F6.30|4-8RG 59-/video cableNBNC75BJP9Bayonet|BayonetNBNC 75 BJP 9NBNC75BJP9RearTwist®

5.01 €

1 Available 3 Days Belden 8241|Cordial CVI (CVM) 06-37|Draka 0.6L/3.7|Draka 0.6/3.7|RG 59 B/U|Sommer 600-0054|Sommer 600-0051|Nexans HF 75 0.6/3.7 2YCY6.30|4-8RG 59-/ video cableNBNC75BLP7Push-Pull|Push-PullNBNC 75 BLP 7NBNC75BLP7RearTwist®

5.01 €

1 Available 3 Days Belden 1426A|Belden 1505A|Belden 8241F|Draka 0.8/3.7 AF|Suhner S04263|Suhner S04233|Sommer 600-0451|Sommer 600-0206.30|4-8RG 59NBNC75BLP9Bayonet|BayonetNBNC 75 BLP 9NBNC75BLP9RearTwist®

5.01 €

1 Available 3 Days Belden 1694F7.30-NBNC75BRU11Bayonet|Push-pull-NBNC75BRU11-

Tech Support