Crimping Cable Lugs / Fork-Shaped / Cu / Insulated / DIN 46237 from 0.5-6 mm2

Crimping Cable Lugs / Fork-Shaped / Cu / Insulated / DIN 46237 from 0.5-6 mm2
  • Volume Discount
[Features]
・Material: ETP Cu according to DIN EN 13600
・Surface: galvanically tin-coated
・For connections with strain relief
・Insulated PA (polyamide, nylon), halogen-free
・Temperature resistance –60°C to +105°C
・600 V max

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
180118
180124
180126
180128
180140
180144
180146
180148
180160
180162
180164
180166
180168
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Hole Ø
(mm)
Manufacturer part # Min. cross section
(mm²)
Size Thread size Type (manufacturer type)

0.29 €

1 Available 3 Days Yellow0.10 - 0.40 mm²0.1 - 0.40.403.31801180.10M3M3180118

0.21 €

1 Available 3 Days Red0.50 - 1 mm²0.5 - 114.31801240.5M4M4180124

0.20 €

1 Available 3 Days Red0.50 - 1 mm²0.5 - 115.31801260.5M5M5180126

0.27 €

1 Available 3 Days Red0.50 - 1 mm²0.5 - 116.51801280.5M6M6180128

0.20 €

1 Available 3 Days Blue1.50 - 2.50 mm²1.5 - 2.52.53.21801401.5M3M3180140

0.20 €

1 Available 3 Days Blue1.50 - 2.50 mm²1.5 - 2.52.54.31801441.5M4M4180144

0.20 €

1 Available 3 Days Blue1.50 - 2.50 mm²1.5 - 2.52.55.31801461.5M5M5180146

0.27 €

1 Available 3 Days Blue1.50 - 2.50 mm²1.5 - 2.52.56.51801481.5M5M5180148

0.32 €

1 Available 10 Days Yellow4 - 6 mm²4 - 664.31801604M4M4180160

0.32 €

1 Available 3 Days Yellow4 - 6 mm²-65.31801624-M5180162

0.32 €

1 Available 3 Days Yellow4 - 6 mm²4 - 666.51801644M6M6180164

0.32 €

1 Available 3 Days Yellow4 - 6 mm²4 - 668.41801664M8M8180166

0.40 €

1 Available 3 Days Yellow4 - 6 mm²4 - 6610.51801684M10M10180168

Loading...

  1. 1

Basic information

Contact material Cathode copper. tin plated Insulation type Partially insulated Insulation material PA
Insulation (material) PA (polyamide). halogen free Material (details) Cu-ETP according to DIN EN 13600 Product type U terminal
RoHS-compliant Yes Support sleeve No Temperature range(°C) -60 - +105

Tech Support