Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
180126
Part Number
|
---|
180126 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Hole Ø (mm) | Manufacturer part # | Min. cross section (mm²) | Size | Thread size | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.19 € | 1 | Available | 3 Days | Red | 0.50 - 1 mm² | 0.5 - 1 | 1 | 5.3 | 180126 | 0.5 | M5 | M5 | 180126 |
Loading...
Contact material | Cathode copper. tin plated | Insulation type | Partially insulated | Insulation material | PA |
---|---|---|---|---|---|
Insulation (material) | PA (polyamide). halogen free | Material (details) | Cu-ETP according to DIN EN 13600 | Product type | U terminal |
RoHS-compliant | Yes | Support sleeve | No | Temperature range(°C) | -60 - +105 |
This page is U terminal , part number 180126.
You can find the detail information about specifications and dimensions on part number 180126.
Part Number |
---|
180118 |
180124 |
180128 |
180140 |
180144 |
180146 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Hole Ø (mm) | Manufacturer part # | Min. cross section (mm²) | Size | Thread size | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.28 € | 1 | Available | 3 Days | Yellow | 0.10 - 0.40 mm² | 0.1 - 0.4 | 0.40 | 3.3 | 180118 | 0.10 | M3 | M3 | 180118 | |
0.20 € | 1 | Available | 3 Days | Red | 0.50 - 1 mm² | 0.5 - 1 | 1 | 4.3 | 180124 | 0.5 | M4 | M4 | 180124 | |
0.25 € | 1 | Available | 3 Days | Red | 0.50 - 1 mm² | 0.5 - 1 | 1 | 6.5 | 180128 | 0.5 | M6 | M6 | 180128 | |
0.19 € | 1 | Available | 3 Days | Blue | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 3.2 | 180140 | 1.5 | M3 | M3 | 180140 | |
0.19 € | 1 | Available | 3 Days | Blue | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 4.3 | 180144 | 1.5 | M4 | M4 | 180144 | |
0.19 € | 1 | Available | 10 Days | Blue | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 5.3 | 180146 | 1.5 | M5 | M5 | 180146 |