Parallel connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
180318
180320
180322
180324
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cross-section range Cross section
(mm²)
Inside diameter
(mm)
Manufacturer part # Min. cross section
(mm²)
Product size (length)
(mm)
Type (manufacturer type)

0.19 €

1 Available 3 Days Yellow0.10 mm² (min)0.1 - 0.411803180.1013180318

0.17 €

1 Available 3 Days Red0.50 mm² (min)0.5 - 11.61803200.518180320

0.17 €

1 Available 3 Days Blue1.50 mm² (min)1.5 - 2.52.31803221.519180322

0.32 €

1 Available 3 Days Yellow4 mm² (min)4 - 63.6180324421180324

Loading...

  1. 1

Basic information

Contact material CU-ETP Insulation type Insulated Insulation material PVC
Insulation (material) PVC/PE Material (details) Cu-ETP according to DIN EN 13600 Product type Parallel connector
RoHS-compliant Yes Temperature range(°C) -40 - +70

Tech Support