Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
180550
Part Number
|
---|
180550 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Hole Ø (mm) | Insulation type | Insulation material | Insulation (material) | Manufacturer part # | Min. cross section (mm²) | Size | Temperature range (°C) | Thread size | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.48 € | 1 | Available | 3 Days | Metal | 10 mm² (max) | 10 | 10 | 5.3 | Not insulated | - | - | 180550 | - | M5 | - | M5 | 180550 |
Loading...
Contact material | Cathode copper. tin plated | Material (details) | Cu-ETP according to DIN EN 13600 | Product type | U terminal |
---|---|---|---|---|---|
RoHS-compliant | Yes | Support sleeve | No |
This page is U terminal, part number 180550.
You can find the detail information about specifications and dimensions on part number 180550.
Configure
Basic Attributes
Insulation material
Insulation (material)
Min. cross section(mm²)
Temperature range(°C)
Colour
Cross-section range
Cross section(mm²)
Cross section (max.)(mm²)
Hole Ø(mm)
Insulation type
Manufacturer part #
Size
Thread size
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
180520 |
180522 |
180524 |
180552 |
180560 |
180562 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Hole Ø (mm) | Insulation type | Insulation material | Insulation (material) | Manufacturer part # | Min. cross section (mm²) | Size | Temperature range (°C) | Thread size | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.15 € | 1 | Available | 3 Days | Metal | 0.50 - 1 mm² | - | 1 | 3.2 | Not insulated | - | - | 180520 | 0.5 | - | - | M3 | 180520 | |
0.15 € | 1 | Available | 3 Days | Metal | 0.50 - 1 mm² | - | 1 | 4.3 | Not insulated | - | - | 180522 | 0.5 | - | - | M4 | 180522 | |
0.16 € | 1 | Available | 21 Days | Metal | 0.50 - 1 mm² | - | 1 | 5.3 | Not insulated | - | - | 180524 | 0.5 | - | - | M5 | 180524 | |
0.59 € | 1 | Available | 3 Days | Metal | 10 mm² (max) | 10 | 10 | 6.5 | Not insulated | - | - | 180552 | - | M6 | - | M6 | 180552 | |
0.71 € | 1 | Available | 3 Days | Metal | 16 mm² (max) | 16 | 16 | 5.3 | Not insulated | - | - | 180560 | - | M5 | - | M5 | 180560 | |
0.79 € | 1 | Available | 3 Days | Metal | 16 mm² (max) | 16 | 16 | 6.5 | Not insulated | - | - | 180562 | - | M6 | - | M6 | 180562 |