Blade Receptacles Insulated / Blue, Red, Yellow / CuZn · Insulation Halogen-free PA polyamide

Blade Receptacles Insulated / Blue, Red, Yellow / CuZn · Insulation Halogen-free PA polyamide
  • Volume Discount
[Features]
・Material: CuZn (brass)
・Surface: galvanically tin-coated
・Insulated PA (polyamide, nylon), halogen-free
・Temperature resistance –60°C to +105°C
・600 V max.
・Colour: Blue, Red, Yellow

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
180230
180232
180234
180235
180236
180238
180240
180241
180242
180243
180244
180245
180246
180247
180248
180249
180250
180252
180254
180256
180258
180260
180270
180272
180274
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connector thickness
(mm)
Connector width
(mm)
Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Insulation type Insulation (material) Manufacturer part # Min. cross section
(mm²)
Size Type (manufacturer type) Type (misc.)

0.28 €

1 Available 3 Days Red0.86.30.50 - 1 mm²0.5 - 11Partially insulatedPartially insulated1802300.56.3 x 0.8 mm1802306.3 x 0.8 mm

0.24 €

1 Available 3 Days Blue0.86.31.50 - 2.50 mm²1.5 - 2.52.5Partially insulatedPartially insulated1802321.56.3 x 0.8 mm1802326.3 x 0.8 mm

0.28 €

1 Available 3 Days Yellow0.86.34 - 6 mm²4 - 66Partially insulatedPartially insulated18023446.3 x 0.8 mm1802346.3 x 0.8 mm

0.31 €

1 Available 3 Days Yellow1.29.54 - 6 mm²4 - 66Partially insulatedPartially insulated18023549.5 x 1.2 mm180235Design: 9.5 x 1.2 mm

0.33 €

1 Available 3 Days Blue0.52.81.50 - 2.50 mm²1.5 - 2.52.5Partially insulatedPartially insulated1802361.52.8 x 0.5 mm1802362.8 x 0.5 mm

0.33 €

1 Available 3 Days Blue0.82.81.50 - 2.50 mm²1.5 - 2.52.5Partially insulatedPartially insulated1802381.52.8 x 0.8 mm1802382.8 x 0.8 mm

0.32 €

1 Available 3 Days Red0.86.30.50 - 1 mm²0.5 - 11InsulatedFully insulated1802400.56.3 x 0.8 mm1802406.3 x 0.8 mm

0.43 €

1 Available 3 Days Red0.52.80.50 - 1 mm²0.5 - 11InsulatedFully insulated1802410.52.8 x 0.5 mm1802412.8 x 0.5 mm

0.32 €

1 Available 3 Days Blue0.86.31.50 - 2.50 mm²1.5 - 2.52.5InsulatedFully insulated1802421.56.3 x 0.8 mm1802426.3 x 0.8 mm

0.43 €

1 Available 3 Days Red0.82.80.50 - 1 mm²0.5 - 11InsulatedFully insulated1802430.52.8 x 0.8 mm1802432.8 x 0.8 mm

0.43 €

1 Available 3 Days Red0.54.80.50 - 1 mm²0.5 - 11InsulatedFully insulated1802440.54.8 x 0.5 mm1802444.8 x 0.5 mm

0.43 €

1 Available 3 Days Red0.84.80.50 - 1 mm²0.5 - 11InsulatedFully insulated1802450.54.8 x 0.8 mm1802454.8 x 0.8 mm

0.43 €

1 Available 3 Days Blue0.52.81.50 - 2.50 mm²1.5 - 2.52.5InsulatedFully insulated1802461.52.8 x 0.5 mm1802462.8 x 0.5 mm

0.43 €

1 Available 3 Days Blue0.82.81.50 - 2.50 mm²1.5 - 2.52.5InsulatedFully insulated1802471.52.8 x 0.8 mm1802472.8 x 0.8 mm

0.43 €

1 Available 11 Days Blue0.54.81.50 - 2.50 mm²1.5 - 2.52.5InsulatedFully insulated1802481.54.8 x 0.5 mm1802484.8 x 0.5 mm

0.43 €

1 Available 3 Days Blue0.84.81.50 - 2.50 mm²1.5 - 2.52.5InsulatedFully insulated1802491.54.8 x 0.8 mm1802494.8 x 0.8 mm

0.32 €

1 Available 3 Days Red0.52.80.50 - 1 mm²0.5 - 11Partially insulatedPartially insulated1802500.52.8 x 0.5 mm1802502.8 x 0.5 mm

0.32 €

1 Available 3 Days Red0.82.80.50 - 1 mm²0.5 - 11Partially insulatedPartially insulated1802520.52.8 x 0.8 mm1802522.8 x 0.8 mm

0.33 €

1 Available 3 Days Red0.54.80.50 - 1 mm²0.5 - 11Partially insulatedPartially insulated1802540.54.8 x 0.5 mm1802544.8 x 0.5 mm

0.33 €

1 Available 3 Days Red0.84.80.50 - 1 mm²0.5 - 11Partially insulatedPartially insulated1802560.54.8 x 0.8 mm1802564.8 x 0.8 mm

0.33 €

1 Available 3 Days Blue0.54.81.50 - 2.50 mm²1.5 - 2.52.5Partially insulatedPartially insulated1802581.54.8 x 0.5 mm1802584.8 x 0.5 mm

0.31 €

1 Available 3 Days Blue0.84.81.50 - 2.50 mm²1.5 - 2.52.5Partially insulatedPartially insulated1802601.54.8 x 0.8 mm1802604.8 x 0.8 mm

0.51 €

1 Available 3 Days Yellow0.54.84 - 6 mm²4 - 66InsulatedFully insulated18027044.8 x 0.5 mm1802704.8 x 0.5 mm

0.49 €

1 Available 3 Days Yellow0.84.84 - 6 mm²4 - 66InsulatedFully insulated18027244.8 x 0.8 mm1802724.8 x 0.8 mm

0.33 €

1 Available 3 Days Yellow0.86.34 - 6 mm²4 - 66InsulatedFully insulated18027446.3 x 0.8 mm1802746.3 x 0.8 mm

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Brass tin plated Insulation material Polyamide 6.6
Material (details) CuZn · Insulation: Halogen-free PA polyamide Product type Blade receptacle Temperature range(°C) -60 - +105

Tech Support