Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
180246
Part Number
|
---|
180246 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Connector thickness (mm) | Connector width (mm) | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Insulation type | Insulation (material) | Manufacturer part # | Min. cross section (mm²) | Size | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.41 € | 1 | Available | 3 Days | Blue | 0.5 | 2.8 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | Fully insulated | 180246 | 1.5 | 2.8 x 0.5 mm | 180246 | 2.8 x 0.5 mm |
Loading...
Connection angle(°) | 180 | Contact material | Brass tin plated | Insulation material | Polyamide 6.6 |
---|---|---|---|---|---|
Material (details) | CuZn · Insulation: Halogen-free PA polyamide | Product type | Blade receptacle | Temperature range(°C) | -60 - +105 |
This page is Blade Receptacles Insulated / Blue, Red, Yellow / CuZn · Insulation Halogen-free PA polyamide, part number 180246.
You can find the detail information about specifications and dimensions on part number 180246.
Configure
Basic Attributes
Colour
Connector thickness(mm)
Connector width(mm)
Cross-section range
Cross section(mm²)
Cross section (max.)(mm²)
Insulation type
Insulation (material)
Manufacturer part #
Min. cross section(mm²)
Size
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
180235 |
180236 |
180238 |
180247 |
180248 |
180249 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Connector thickness (mm) | Connector width (mm) | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Insulation type | Insulation (material) | Manufacturer part # | Min. cross section (mm²) | Size | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.29 € | 1 | Available | 3 Days | Yellow | 1.2 | 9.5 | 4 - 6 mm² | 4 - 6 | 6 | Partially insulated | Partially insulated | 180235 | 4 | 9.5 x 1.2 mm | 180235 | Design: 9.5 x 1.2 mm | |
0.32 € | 1 | Available | 3 Days | Blue | 0.5 | 2.8 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | Partially insulated | 180236 | 1.5 | 2.8 x 0.5 mm | 180236 | 2.8 x 0.5 mm | |
0.32 € | 1 | Available | 3 Days | Blue | 0.8 | 2.8 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | Partially insulated | 180238 | 1.5 | 2.8 x 0.8 mm | 180238 | 2.8 x 0.8 mm | |
0.41 € | 1 | Available | 3 Days | Blue | 0.8 | 2.8 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | Fully insulated | 180247 | 1.5 | 2.8 x 0.8 mm | 180247 | 2.8 x 0.8 mm | |
0.41 € | 1 | Available | 3 Days | Blue | 0.5 | 4.8 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | Fully insulated | 180248 | 1.5 | 4.8 x 0.5 mm | 180248 | 4.8 x 0.5 mm | |
0.41 € | 1 | Available | 3 Days | Blue | 0.8 | 4.8 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | Fully insulated | 180249 | 1.5 | 4.8 x 0.8 mm | 180249 | 4.8 x 0.8 mm |