Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
180245
Part Number
|
---|
180245 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Connector thickness (mm) | Connector width (mm) | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Insulation type | Insulation (material) | Manufacturer part # | Min. cross section (mm²) | Size | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.41 € | 1 | Available | 3 Days | Red | 0.8 | 4.8 | 0.50 - 1 mm² | 0.5 - 1 | 1 | Insulated | Fully insulated | 180245 | 0.5 | 4.8 x 0.8 mm | 180245 | 4.8 x 0.8 mm |
Loading...
Connection angle(°) | 180 | Contact material | Brass tin plated | Insulation material | Polyamide 6.6 |
---|---|---|---|---|---|
Material (details) | CuZn · Insulation: Halogen-free PA polyamide | Product type | Blade receptacle | Temperature range(°C) | -60 - +105 |
This page is Blade receptacle, part number 180245.
You can find the detail information about specifications and dimensions on part number 180245.
Configure
Basic Attributes
Colour
Connector thickness(mm)
Connector width(mm)
Cross-section range
Cross section(mm²)
Cross section (max.)(mm²)
Insulation type
Insulation (material)
Manufacturer part #
Min. cross section(mm²)
Size
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
180235 |
180236 |
180238 |
180246 |
180247 |
180248 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Connector thickness (mm) | Connector width (mm) | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Insulation type | Insulation (material) | Manufacturer part # | Min. cross section (mm²) | Size | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.29 € | 1 | Available | 3 Days | Yellow | 1.2 | 9.5 | 4 - 6 mm² | 4 - 6 | 6 | Partially insulated | Partially insulated | 180235 | 4 | 9.5 x 1.2 mm | 180235 | Design: 9.5 x 1.2 mm | |
0.32 € | 1 | Available | 3 Days | Blue | 0.5 | 2.8 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | Partially insulated | 180236 | 1.5 | 2.8 x 0.5 mm | 180236 | 2.8 x 0.5 mm | |
0.32 € | 1 | Available | 3 Days | Blue | 0.8 | 2.8 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | Partially insulated | 180238 | 1.5 | 2.8 x 0.8 mm | 180238 | 2.8 x 0.8 mm | |
0.41 € | 1 | Available | 3 Days | Blue | 0.5 | 2.8 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | Fully insulated | 180246 | 1.5 | 2.8 x 0.5 mm | 180246 | 2.8 x 0.5 mm | |
0.41 € | 1 | Available | 11 Days | Blue | 0.8 | 2.8 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | Fully insulated | 180247 | 1.5 | 2.8 x 0.8 mm | 180247 | 2.8 x 0.8 mm | |
0.41 € | 1 | Available | 3 Days | Blue | 0.5 | 4.8 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | Fully insulated | 180248 | 1.5 | 4.8 x 0.5 mm | 180248 | 4.8 x 0.5 mm |