Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
180220
Part Number
|
---|
180220 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Crimp area (max.) (mm²) | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Manufacturer part # | Min. cross section (mm²) | Pin diameter (mm) | Pin length (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.19 € | 1 | Available | 3 Days | Yellow | 0.40 | 0.10 - 0.40 mm² | 0.1 - 0.4 | 0.40 | 180220 | 0.10 | 1 | 9|9 | 180220 |
Loading...
Contact material | Cathode copper. tin plated | Insulation type | Partially insulated | Insulation material | PA |
---|---|---|---|---|---|
Insulation (material) | PA (polyamide. nylon). halogen free | Material (details) | Cu-ETP according to DIN EN 13600 | Product type | Pin terminal |
RoHS-compliant | Yes | Support sleeve | No | Temperature range(°C) | -60 - +105 |
This page is Pin terminal , part number 180220.
You can find the detail information about specifications and dimensions on part number 180220.
Configure
Basic Attributes
Colour
Crimp area (max.)(mm²)
Cross-section range
Cross section(mm²)
Cross section (max.)(mm²)
Manufacturer part #
Min. cross section(mm²)
Pin diameter(mm)
Pin length(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
180222 |
180224 |
180226 |
180227 |
180228 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Crimp area (max.) (mm²) | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Manufacturer part # | Min. cross section (mm²) | Pin diameter (mm) | Pin length (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.19 € | 1 | Available | 3 Days | Red | 1 | 0.50 - 1 mm² | 0.5 - 1 | 1 | 180222 | 0.5 | 1.9 | 10|10 | 180222 | |
0.19 € | 1 | Available | 3 Days | Blue | 2.50 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 180224 | 1.5 | 1.9 | 10|10 | 180224 | |
0.31 € | 1 | Available | 3 Days | Yellow | 6 | 4 - 6 mm² | 4 - 6 | 6 | 180226 | 4 | 2.7 | 11|11 | 180226 | |
1.33 € | 1 | Available | 3 Days | Red | 10 | 10 mm² (max) | 10 | 10 | 180227 | - | 4.3 | 11|11 | 180227 | |
1.33 € | 1 | Available | 3 Days | Blue | 16 | 16 mm² (max) | 16 | 16 | 180228 | - | 5.5 | 15|15 | 180228 |