Butt joint

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
180328
180330
180332
180334
180900
180902
180904
180906
180908
180910
180912
180914
180916
180918
180920
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Contact material Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Dimensions Inside diameter
(mm)
Insulation type Insulation material Insulation (material) Manufacturer part # Material (details) Min. cross section
(mm²)
Outside diameter
(mm)
Product size (length)
(mm)
Temperature range
(°C)
Type (manufacturer type)

0.20 €

1 Available 3 Days YellowCU-ETP0.10 mm² (min)0.1 - 0.4--1InsulatedPAPA (polyamide). halogen free180328Cu-ETP according to DIN EN 136000.10-20-60 - +105180328

0.17 €

1 Available 3 Days RedCU-ETP0.50 mm² (min)0.5 - 1--1.6InsulatedPAPA (polyamide). halogen free180330Cu-ETP according to DIN EN 136000.5-25-60 - +105180330

0.19 €

1 Available 3 Days BlueCU-ETP1.50 mm² (min)1.5 - 2.5--2.3InsulatedPAPA (polyamide). halogen free180332Cu-ETP according to DIN EN 136001.5-25-60 - +105180332

0.28 €

1 Available 3 Days YellowCU-ETP4 mm² (min)4 - 6--3.6InsulatedPAPA (polyamide). halogen free180334Cu-ETP according to DIN EN 136004-27-60 - +105180334

0.28 €

1 Available 3 Days MetalCopper silver plated0.705 mm² (max)0.750.705(L x Ø i x Ø e) 15.7 x 1.4 x 3.2 mm1.4Not insulated--180900Tin-plated copper-3.215.7-180900

0.28 €

1 Available 3 Days MetalCopper silver plated1.50 mm² (max)1.51.50(L x Ø i x Ø e) 14.5 x 1.8 x 3.3 mm1.8Not insulated--180902Tin-plated copper-3.314.5-180902

0.36 €

1 Available 3 Days MetalCopper silver plated2.50 mm² (max)2.52.5(L x Ø i x Ø e) 14.5 x 2.4 x 4 mm2.4Not insulated--180904Tin-plated copper-414.5-180904

0.31 €

1 Available 3 Days MetalCopper silver plated4 mm² (max)44(L x Ø i x Ø e) 19 x 2.7 x 5 mm2.7Not insulated--180906Tin-plated copper-519-180906

0.45 €

1 Available 3 Days MetalCopper silver plated6 mm² (max)66(L x Ø i x Ø e) 24 x 3.5 x 6.5 mm3.5Not insulated--180908Tin-plated copper-6.524-180908

0.67 €

1 Available 3 Days MetalCopper silver plated10 mm² (max)1010(L x Ø i x Ø e) 28 x 4.5 x 7 mm4.5Not insulated--180910Tin-plated copper-728-180910

0.83 €

1 Available 3 Days MetalCopper silver plated16 mm² (max)1616(L x Ø i x Ø e) 34 x 5.5 x 8.5 mm5.5Not insulated--180912Tin-plated copper-8.534-180912

1.53 €

1 Available 3 Days MetalCopper silver plated25 mm² (max)2525(L x Ø i x Ø e) 38 x 7 x 10 mm7Not insulated--180914Tin-plated copper-1038-180914

1.53 €

1 Available 3 Days MetalCopper silver plated35 mm² (max)3535(L x Ø i x Ø e) 42 x 8.5 x 12 mm8.5Not insulated--180916Tin-plated copper-1242-180916

1.85 €

1 Available 3 Days MetalCopper silver plated50 mm² (max)5050(L x Ø i x Ø e) 48 x 10 x 14 mm10Not insulated--180918Tin-plated copper-1448-180918

2.37 €

1 Available 3 Days MetalCopper silver plated70 mm² (max)7070(L x Ø i x Ø e) 52 x 12 x 16.5 mm12Not insulated--180920Tin-plated copper-16.552-180920

Loading...

  1. 1

Basic information

Product type Butt joint RoHS-compliant Yes

Tech Support