Blade Receptacles With Branch Insulated / CuZn (brass) / Blue, Red, Yellow (180284)

Blade Receptacles With Branch Insulated / CuZn (brass) / Blue, Red, Yellow 180284
  • Volume Discount

Product Details:

Manufacturer part number: 180284

Brand: CIMCO

Price: 0.45

Delivery time: 3 Days


Technical Data:

Colour: Yellow

Cross-section range: 4 - 6 mm²

Cross section: 4 - 6 mm²

Cross section (max.): 6 mm²

Manufacturer part #: 180284


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

180284

Part Number
180284
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Type (manufacturer type)

0.45 €

1 Available 3 Days Yellow4 - 6 mm²4 - 661802844180284

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connector features + branch joint Connector thickness(mm) 0.8
Connector width(mm) 6.3 Contact material Brass tin plated Insulation type Partially insulated
Insulation material Polyamide 6.6 Insulation (material) Halogen-free PA insulation (polyamide) Material (details) CuZn (brass)
Product type Blade receptacle Size 6.3 x 0.8 mm Temperature range(°C) -60 - +105
Type (misc.) 6.3 x 0.8 mm

This page is Blade Receptacles With Branch Insulated / CuZn (brass) / Blue, Red, Yellow, part number 180284.
You can find the detail information about specifications and dimensions on part number 180284.

Variation of this product

Part Number
180280
180282
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Type (manufacturer type)

0.33 €

1 Available 3 Days Red0.50 - 1 mm²0.5 - 111802800.5180280

0.31 €

1 Available 3 Days Blue1.50 - 2.50 mm²1.5 - 2.52.51802821.5180282

Tech Support