Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
180590
Part Number
|
---|
180590 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Crimp area (max.) (mm²) | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Manufacturer part # | Min. cross section (mm²) | Pin diameter (mm) | Pin length (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.24 € | 1 | Available | 3 Days | 1 | 0.50 - 1 mm² | 0.5 - 1 | 1 | 180590 | 0.5 | 1.8 | 10 | 180590 |
Loading...
Colour | Metal | Contact material | Cathode copper. tin plated | Insulation type | Not insulated |
---|---|---|---|---|---|
Material (details) | Cu-ETP according to DIN EN 13600 | Product type | Pin terminal | RoHS-compliant | Yes |
Support sleeve | No |
This page is Pin terminal, part number 180590.
You can find the detail information about specifications and dimensions on part number 180590.
Configure
Basic Attributes
Crimp area (max.)(mm²)
Cross-section range
Cross section(mm²)
Cross section (max.)(mm²)
Manufacturer part #
Min. cross section(mm²)
Pin diameter(mm)
Pin length(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
180592 |
180594 |
180600 |
180602 |
180604 |
180606 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Crimp area (max.) (mm²) | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Manufacturer part # | Min. cross section (mm²) | Pin diameter (mm) | Pin length (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.25 € | 1 | Available | 3 Days | 2.50 | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 180592 | 1.5 | 2.3 | 10 | 180592 | |
0.32 € | 1 | Available | 3 Days | 6 | 4 - 6 mm² | 4 - 6 | 6 | 180594 | 4 | 3.4 | 11 | 180594 | |
0.45 € | 1 | Available | 3 Days | 10 | 10 mm² (max) | 10 | 10 | 180600 | - | 4.5 | 11 | 180600 | |
0.69 € | 1 | Available | 3 Days | 16 | 16 mm² (max) | 16 | 16 | 180602 | - | 6 | 15 | 180602 | |
1.53 € | 1 | Available | 3 Days | 25 | 25 mm² (max) | 25 | 25 | 180604 | - | 7 | 15 | 180604 | |
1.53 € | 1 | Available | 3 Days | 35 | 35 mm² (max) | 35 | 35 | 180606 | - | 8 | 20 | 180606 |