Tubular Cable Lugs Cu / Standard Design / Crimp cable lug (180664)

Tubular Cable Lugs Cu / Standard Design / Crimp cable lug 180664
  • Volume Discount

Product Details:

Manufacturer part number: 180664

Brand: CIMCO

Price: 0.21

Delivery time: 3 Days


Technical Data:

AWG max.: 16

Connection angle: 180 °

Contact material: Copper silver plated

Cross section: 1.5 mm²

Cross section (max.): 1.50 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

180664

Part Number
180664
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Connection angle
(°)
Contact material Cross section
(mm²)
Cross section (max.)
(mm²)
Hole Ø
(mm)
Manufacturer part # Material (details) Size Thread size Type (manufacturer type) Type (misc.)

0.21 €

1 Available 3 Days 16180Copper silver plated1.51.506.5180664Tin-plated copperM6M6180664-

Loading...

  1. 1

Basic information

Product type Crimp cable lug RoHS-compliant Yes

This page is Tubular Cable Lugs Cu / Standard Design / Crimp cable lug, part number 180664.
You can find the detail information about specifications and dimensions on part number 180664.

Variation of this product

Part Number
180660
180662
180670
180672
180674
180676
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. Connection angle
(°)
Contact material Cross section
(mm²)
Cross section (max.)
(mm²)
Hole Ø
(mm)
Manufacturer part # Material (details) Size Thread size Type (manufacturer type) Type (misc.)

0.21 €

1 Available 3 Days 16180Copper silver plated1.51.504.3180660Tin-plated copperM4M4180660-

0.21 €

1 Available 3 Days 16180Copper silver plated1.51.505.2180662Tin-plated copperM5M5180662-

0.28 €

1 Available 3 Days 14180Copper silver plated2.52.54.3180670Tin-plated copperM4M4180670-

0.28 €

1 Available 3 Days 14180Copper silver plated2.52.55.2180672Tin-plated copperM5M5180672-

0.28 €

1 Available 3 Days 14180Copper silver plated2.52.56.5180674Tin-plated copperM6M6180674-

0.51 €

1 Available 3 Days 14180Copper silver plated2.52.58.5180676Tin-plated copperM8M8180676-

Tech Support