Heatshrink Cable Boot (125365)

Heatshrink Cable Boot 125365
  • Volume Discount

Product Details:

Manufacturer part number: 125365

Brand: CELLPACK

Price: 35.36

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 125365

Product size (length): 85 mm

Product type: Heatshrink cable boot (3-way)

Type (manufacturer type): SEH3/35-15/B

Wall thickness (post-shrinkage): 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

125365

Part Number
125365
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Product size (length)
(mm)
Product type Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

35.36 €

1 Available 3 Days 12536585Heatshrink cable boot (3-way)SEH3/35-15/B2.5

Loading...

  1. 1

Basic information

Adhesive (yes/no) Yes Colour Black Halogen-free Yes
Heatshrink features Solvent-resistant|excellent sealing properties|Chemical-resistant|UV-resistant Material Polyolefin (processed. irradiated) Max. temperature(°C) +135
Min. temperature(°C) -30 RoHS-compliant Yes Shrinkage 3:1
Shrink temperature(°C) +125

This page is Heatshrink Cable Boot, part number 125365.
You can find the detail information about specifications and dimensions on part number 125365.

Variation of this product

Part Number
125374
143556
148844
169471
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Product size (length)
(mm)
Product type Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

21.29 €

1 Available 3 Days 12537465Heatshrink cable boot (2-way)SEH2/30-10/B1.5

38.57 €

1 Available 3 Days 14355680Heatshrink cable boot (4-way)SEH4/35-15/B2.5

21.29 €

1 Available 3 Days 14884455Heatshrink cable boot (4-way)SEH4/28-9/B2

20.23 €

1 Available 3 Days 16947150Heatshrink cable boot (3-way)SEH3/25-9/B2.5

Tech Support