Heatshrink End Cap

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
125334
125335
125336
125337
125345
125351
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

6.28 €

1 Available 3 Days 12533422975SKH/22-9/B2.5

8.40 €

1 Available 3 Days 1253353515100SKH/35-15/B3

13.75 €

1 Available 3 Days 1253365525150SKH/55-25/B3.5

22.35 €

1 Available 3 Days 1253377530180SKH/75-30/B3.5

3.93 €

1 Available 3 Days 12534510445SKH/10-4/B2

4.45 €

1 Available 3 Days 12535115545SKH/15-5/B2

Loading...

  1. 1

Basic information

Adhesive (yes/no) Yes Colour Black Halogen-free Yes
Heatshrink features Solvent-resistant|excellent sealing properties|Chemical-resistant|UV-resistant Material Polyolefin (processed. irradiated) Max. temperature(°C) +135
Min. temperature(°C) -30 Product type Heatshrink end cap RoHS-compliant Yes
Shrinkage 2:1 Shrink temperature(°C) +125

Tech Support