Reed Relay (3205100112)

Reed Relay 3205100112
  • Volume Discount

Product Details:

Manufacturer part number: 3205100112

Brand: STANDEXMEDER ELECTRONICS

Price: 3.93

Delivery time: 3 Days


Technical Data:

Dimension height: 7.5 mm

Dimension width: 7 mm

Connection (components): Print

Contact material: Iridium

Contact type: 1 maker


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3205100112

Part Number
3205100112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Connection (components) Contact material Contact type Enclosure type (semiconductors) Max. temperature
(°C)
Nominal voltage
(V DC)
Product size (length)
(mm)
Relay features Resistance (coil)
(Ω)
Switching current (max.)
(A)
Switching voltage (max.)
(V AC)
Switching voltage (max.)
(V DC)
Switching capacity (max.)
(W)
Type (manufacturer type)

3.93 €

1 Available 3 Days 7.57PrintIridium1 makerDIP 870519.3+ protection diode5001-20010DIP05-1A72-12D

Loading...

  1. 1

Basic information

Min. temperature(°C) -20 Product type Reed relay

This page is Reed Relay, part number 3205100112.
You can find the detail information about specifications and dimensions on part number 3205100112.

Variation of this product

Part Number
3205100012
3205200021
3205200121
3212100012
3212100112
3212200021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Connection (components) Contact material Contact type Enclosure type (semiconductors) Max. temperature
(°C)
Nominal voltage
(V DC)
Product size (length)
(mm)
Relay features Resistance (coil)
(Ω)
Switching current (max.)
(A)
Switching voltage (max.)
(V AC)
Switching voltage (max.)
(V DC)
Switching capacity (max.)
(W)
Type (manufacturer type)

3.61 €

1 Available 3 Days 5.16.4PrintIridium1 makerDIP 870519.3w/o protection diode5000.5-20010DIP05-1A72-12L

6.28 €

1 Available 3 Days 7.57PrintIridium2 makersDIP 870519.3w/o protection diode2000.5-20010DIP05-2A72-21L

10.56 €

1 Available 3 Days 7.57PrintIridium2 makersDIP 870519.3+ protection diode2000.5-20010DIP05-2A72-21D

3.93 €

1 Available 3 Days 5.16.4PrintIridium1 makerDIP 8701219.3w/o protection diode10000.5-20010DIP12-1A72-12L

4.13 €

1 Available 3 Days 7.57PrintIridium1 makerDIP 8701219.3+ protection diode10001-20010DIP12-1A72-12D

6.28 €

1 Available 3 Days 7.76.9PrintIridium2 makersDIP 8701219.6w/o protection diode5000.5-20010DIP12-2A72-21L

Tech Support