Ferrule【50-500 Pieces Per Package】 (18 0948)

Ferrule 18 0948
  • Volume Discount

Product Details:

Manufacturer part number: 18 0948

Brand: CIMCO

Price: 3.40

Delivery time: 3 Days


Technical Data:

AWG max.: 16

Colour: Black

Connector features: -

Country colour code: DIN

Cross-section x Length: 1 x 1.50 mm² x 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

18 0948

Part Number
18 0948
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Colour Connector features Country colour code Cross-section x Length Cross section (per pin/core)
(mm²)
Cross section (based on core number)
(mm²)
Insulation (material) Manufacturer part # Material (details) Product size (length)
(mm)
Sleeve length
(mm)
Type (manufacturer type)

3.40 €

100 Pieces Per Package

1 pack Available 3 Days 16Black-DIN1 x 1.50 mm² x 10 mm1.501 x 1.50-18 0948-1610180948

Loading...

  1. 1

Basic information

Contact material CU-ETP Insulation type Partially insulated Insulation material PP
No. of leads 1 Product type Ferrule RoHS-compliant Yes
Temperature range(°C) -35 - +105

This page is Ferrule, part number 18 0948.
You can find the detail information about specifications and dimensions on part number 18 0948.

Variation of this product

Part Number
18 0942
18 0944
18 0946
18 0949
18 0950
18 0952
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. Colour Connector features Country colour code Cross-section x Length Cross section (per pin/core)
(mm²)
Cross section (based on core number)
(mm²)
Insulation (material) Manufacturer part # Material (details) Product size (length)
(mm)
Sleeve length
(mm)
Type (manufacturer type)

3.40 €

100 Pieces Per Package

1 pack Available 9 Days 20Blue-FR1 x 0.75 mm² x 12 mm0.751 x 0.75-18 0942-1812180942

2.89 €

100 Pieces Per Package

1 pack Available 3 Days 18Red-DIN1 x 1 mm² x 6 mm11 x 1-18 0944-126180944

3.61 €

100 Pieces Per Package

1 pack Available 3 Days 18Red-DIN1 x 1 mm² x 12 mm11 x 1-18 0946-1812180946

4.13 €

100 Pieces Per Package

1 pack Available 3 Days 16Black-DIN1 x 1.50 mm² x 12 mm1.501 x 1.50-18 0949-181218 0949

4.45 €

100 Pieces Per Package

1 pack Available 3 Days 14Grey-FR1 x 2.50 mm² x 12 mm2.501 x 2.50-18 0950-1812180950

4.45 €

100 Pieces Per Package

1 pack Available 3 Days 12Orange-FR1 x 4 mm² x 12 mm41 x 4-18 0952-2012180952

Tech Support