Universal enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3400-01-UL
3400-03-UL
3400-04-UL
3400-10-UL
3400-12-UL
3400-21-UL
BIM2000/10-BLK/BLK
BIM2000/IP-BLK
BIM2002/12-BLK/BLK
BIM2002/IP-BLK
BIM2003/13-BLK/BLK
BIM2004/14-BLK/BLK
BIM2004/24-BLK/BLK
BIM2004/IP-BLK
BIM2005/15-BLK/BLK
BIM2005/25-BLK/BLK
BIM2006/16-BLK/BLK
BIM2008/18-BLK/BLK
CBRS01SWH-CON
CBRS01VWH-CON
CSACST002-CON
CSACST003-CON
CSACST004-CON
CSACTT001-CON
CSACTT002-CON
CSACTT006-CON
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Colour IP rating Material (details) Product size (length)
(mm)
Type Type (manufacturer type)

4.45 €

1 Available 3 Days 5016-Light greyIP54-90-3400-01-UL

4.71 €

1 Available 3 Days 5024-Light greyIP54-90-3400-03-UL

4.71 €

1 Available 3 Days 5032-Light greyIP54-90-3400-04-UL

9.99 €

1 Available 3 Days 6040-Light greyIP54-120-3400-10-UL

10.16 €

1 Available 3 Days 6050-Light greyIP54-120-3400-12-UL

20.23 €

1 Available 3 Days 10040-Light greyIP54-190-3400-21-UL

3.53 €

1 Available 3 Days 5027-BlackIP54-75-BIM2000/10-BLK/BLK

4.44 €

1 Available 3 Days 5027with mounting sleeveBlackIP65-75-BIM2000/IP-BLK

4.32 €

1 Available 3 Days 5025-BlackIP54-100-BIM2002/12-BLK/BLK

4.63 €

1 Available 3 Days 5025with mounting sleeveBlackIP65-100-BIM2002/IP-BLK

5.28 €

1 Available 3 Days 6231-BlackIP54-112-BIM2003/13-BLK/BLK

6.63 €

1 Available 45 Days 6540-BlackIP54-120-BIM2004/14-BLK/BLK

7.76 €

1 Available 3 Days 6560-BlackIP54-120-BIM2004/24-BLK/BLK

8.25 €

1 Available 3 Days 6540with mounting sleeveBlackIP65-120-BIM2004/IP-BLK

8.25 €

1 Available 42 Days 8050-BlackIP54-150-BIM2005/15-BLK/BLK

12.23 €

1 Available 76 Days 8076-BlackIP54-150-BIM2005/25-BLK/BLK

12.13 €

1 Available 3 Days 11060-BlackIP54-190-BIM2006/16-BLK/BLK

4.17 €

1 Available 3 Days 5542-BlackIP54-55-BIM2008/18-BLK/BLK

5.25 €

1 Available 3 Days 8625.5-White--86-CBRS01SWH-CON

5.25 €

1 Available 41 Days 8625.5with air ventsWhite--86-CBRS01VWH-CON

16.93 €

1 Available 3 Days 6040-Light grey-ABS11033101002-CONCSACST002-CON

15.68 €

1 3 Days 7550-Light grey-ABS12533101003-CONCSACST003-CON

20.72 €

1 Available 3 Days 9560-Light grey-ABS15533101004-CONCSACST004-CON

16.32 €

1 Available 15 Days 5035-Light grey-ABS9033102001-CONCSACTT001-CON

17.99 €

1 Available 3 Days 6040-Light grey-ABS11033102002-CONCSACTT002-CON

39.45 €

1 Available 3 Days 14090-Light grey-ABS22033102006-CONCSACTT006-CON

Loading...

  1. 1

Basic information

Material Acrylonitrile butadiene styrene Product type Universal enclosure RoHS-compliant Yes

Tech Support