Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
31110004-CON |
31110005-CON |
31110006-CON |
31110007-CON |
3307 0001 |
3307 0011 |
3307 0014 |
3307 0016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Case features | Colour | Material (details) | Material | Product size (length) (mm) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
198.51 € | 1 | Available | 15 Days | 200 | 90 | - | Anthracite | Aluminium | Aluminium | 250 | 31110004-CON | CDIC00004-CON | Without handles | |
270.35 € | 1 | Available | 3 Days | 220 | 100 | Handle | Anthracite | Aluminium | Aluminium | 300 | 31110005-CON | CDIC00005-CON | With Handles | |
283.61 € | 1 | Available | 3 Days | 260 | 120 | Handle | Anthracite | Aluminium | Aluminium | 350 | 31110006-CON | CDIC00006-CON | With Handles | |
298.99 € | 1 | Available | 3 Days | 300 | 130 | Handle | Anthracite | Aluminium | Aluminium | 400 | 31110007-CON | CDIC00007-CON | With Handles | |
7.88 € | 1 | Available | 3 Days | 55 | 25 | - | Grey-white (RAL 7035) | ABS | Acrylonitrile butadiene styrene | 90 | - | CRDCG0001-CON | - | |
10.99 € | 1 | Available | 43 Days | 90 | 45 | - | Grey-white (RAL 7035) | ABS | Acrylonitrile butadiene styrene | 145 | - | CRDCG0006-CON | - | |
15.20 € | 1 | Available | 98 Days | 120 | 60 | - | Grey-white (RAL 7035) | ABS | Acrylonitrile butadiene styrene | 190 | - | CRDCG0007-CON | - | |
17.08 € | 1 | Available | 3 Days | 145 | 50 | - | Grey-white (RAL 7035) | ABS | Acrylonitrile butadiene styrene | 220 | - | CRDCG0008-CON | - |
Loading...
Product type | Desktop case | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Dimension width W(mm)
Dimension vertical H(mm)
Case features
Colour
Material (details)
Material
Product size (length)(mm)
Type
Type (manufacturer type)
Type (misc.)
Type
Filter by standard shipping days
Optional Attributes