ON-OFF Sign

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

240.002.021

Part Number
240.002.021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.99 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Labelling ON/OFF Material (details) Nickel-plated metal
Material Metal Print motif ON/OFF Product size (height)(mm) 28
Product size (width)(mm) 16 Product type Label Type (manufacturer type) 240.002.021
Type (misc.) On / off

This page is ON-OFF Sign, part number 240.002.021.
You can find the detail information about specifications and dimensions on part number 240.002.021.

Tech Support