Manufacturer part number: 8011010990
Brand: DSG CANUSA
Price: 10.56 €
Delivery time: 3 Days
Compatible with (details): Compartment No.. A
Manufacturer part #: 8011010990
Nominal diameter (pre-shrinkage): 1.20 mm
Nominal diameter (post-shrinkage): 0.60 mm
Type (manufacturer type): 8011010990
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8011010990
Part Number
|
---|
8011010990 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Compatible with (details) | Manufacturer part # | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
10.56 € | 125 Pieces Per Package | 1 pack | Available | 3 Days | Compartment No.. A | 8011010990 | 1.20 | 0.60 | 8011010990 | 0.40 |
Loading...
Halogen-free | No | Heatshrink features | Flame-retardant | Material | Polyolefin |
---|---|---|---|---|---|
Product type | Heatshrink set | RoHS-compliant | Yes | Shrinkage | 2:1 |
Shrink temperature(°C) | +200|+120 | Temperature range(°C) | -55 - +125 |
This page is Refill Bags, part number 8011010990.
You can find the detail information about specifications and dimensions on part number 8011010990.
Configure
Part Number |
---|
8011020990 |
8011030990 |
8011040990 |
8011050990 |
8011060990 |
8011070990 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible with (details) | Manufacturer part # | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
12.67 € | 125 Pieces Per Package | 1 pack | Available | 3 Days | Box No. B | 8011020990 | 1.60 | 0.80 | 8011020990 | 0.40 | |
12.67 € | 125 Pieces Per Package | 1 pack | Available | 3 Days | Stream No. C | 8011030990 | 2.40 | 1.20 | 8011030990 | 0.50 | |
9.45 € | 80 Pieces Per Package | 1 pack | Available | 3 Days | Subject no. D | 8011040990 | 3.20 | 1.60 | 8011040990 | 0.50 | |
6.28 € | 40 Pieces Per Package | 1 pack | Available | 3 Days | Compartment No. E | 8011050990 | 4.80 | 2.40 | 8011050990 | 0.50 | |
5.75 € | 20 Pieces Per Package | 1 pack | Available | 3 Days | Compartment No. F | 8011060990 | 6.40 | 3.20 | 8011060990 | 0.50 | |
8.40 € | 28 Pieces Per Package | 1 pack | Available | 3 Days | Tray number G | 8011070990 | 9.60 | 4.80 | 8011070990 | - |