Manufacturer part number: 8014030000
Brand: DSG CANUSA
Price: 7.35 €
Delivery time: 3 Days
Manufacturer part #: 8014030000
Nominal diameter (pre-shrinkage): 3 mm
Nominal diameter (post-shrinkage): 1 mm
Product type: Heatshrink w/o adhesive
Type (manufacturer type): 8014030000
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8014030000
Part Number
|
---|
8014030000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product type | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
7.35 € | 1 | Available | 3 Days | 8014030000 | 3 | 1 | Heatshrink w/o adhesive | 8014030000 | 0.60 |
Loading...
Color | Black/Red/Blue | Halogen-free | No | Heatshrink features | Thin-walled|Flame-retardant |
---|---|---|---|---|---|
Material | Polyolefin (processed. irradiated) | RoHS-compliant | Yes | Shrinkage | 3:1 |
Shrink temperature(°C) | +200|+90 | Temperature range(°C) | -55 - +135 |
This page is Heat Shrink Tubing, part number 8014030000.
You can find the detail information about specifications and dimensions on part number 8014030000.
Part Number |
---|
8014060000 |
8014090000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product type | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
7.88 € | 1 | Available | 3 Days | 8014060000 | 6 | 2 | Heatshrink set | 8014060000 | 0.70 | |
8.40 € | 1 | Available | 3 Days | 8014090000 | 9 | 3 | Heatshrink w/o adhesive | 8014090000 | 0.80 |