Heatshrink Set【10-166 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8011000995
H-SET 1/16
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Certification Heatshrink features Manufacturer part # Material (details) Material Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Shrinkage Shrink temperature
(°C)
Standards/certification marks Temperature range
(°C)
Type (manufacturer type)

43.35 €

166 Pieces Per Package

1 pack Available 3 Days -DIN-VDE-0293-308-8011000995----3:1+200|+90DIN-VDE-0293-308-DERAY-SET 5000

6.28 €

10 Pieces Per Package

1 pack Available 3 Days Red-Flame-retardantH-SET 1/16PolyolefinPolyolefin (processed. irradiated)1.600.802:1+200|+110--40 - + 105 ºCH-SET 1/16

Loading...

  1. 1

Basic information

Halogen-free No Product type Heatshrink set RoHS-compliant Yes

Tech Support