Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8640190953
Part Number
|
---|
8640190953 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Cable type | Certification | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Shrinkage | Shrink temperature (°C) | Standards | Temperature range (°C) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.48 € | 4 Pieces Per Package | 1 pack | Available | 3 Days | Black | - | Flammability according to FMVSS302 | No | Flame-retardant|Chemical-resistant | 8640190953 | Polyolefin | 19 | 6 | 3:1 | +95|+95 - +200 | Flammability according to FMVSS302 | -55 - +85 | 8640190953 | - |
Loading...
Product type | Heatshrink w/o adhesive | RoHS-compliant | Yes |
---|
This page is Heatshrink without Adhesive, part number 8640190953.
You can find the detail information about specifications and dimensions on part number 8640190953.
Configure
Basic Attributes
Cable type
Wall thickness (post-shrinkage)(mm)
Type
Color
Certification
Halogen-free
Heatshrink features
Manufacturer part #
Material
Nominal diameter (pre-shrinkage)(mm)
Nominal diameter (post-shrinkage)(mm)
Shrinkage
Shrink temperature(°C)
Standards
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2210024952 |
2210032952 |
2210048952 |
2210064952 |
2210095952 |
8640240953 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Cable type | Certification | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Shrinkage | Shrink temperature (°C) | Standards | Temperature range (°C) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | Black | - | - | No | Printable | 2210024952 | Polyolefin (processed. irradiated) | 2.40 | 1.20 | 2:1 | +200|+95 | - | -55 - +105 | 2210024952 | 0.55 | ||
1.33 € | 1 | Available | 3 Days | Black | - | - | No | Printable | 2210032952 | Polyolefin (processed. irradiated) | 3.20 | 1.60 | 2:1 | +200|+95 | - | -55 - +105 | 2210032952 | 0.55 | ||
1.33 € | 1 | Available | 3 Days | Black | - | - | No | Printable | 2210048952 | Polyolefin (processed. irradiated) | 4.80 | 2.40 | 2:1 | +200|+95 | - | -55 - +105 | 2210048952 | 0.55 | ||
1.85 € | 1 | Available | 3 Days | Black | - | - | No | Printable | 2210064952 | Polyolefin (processed. irradiated) | 6.40 | 3.20 | 2:1 | +200|+95 | - | -55 - +105 | 2210064952 | 0.65 | ||
1.85 € | 1 | Available | 3 Days | Black | - | - | No | Printable | 2210095952 | Polyolefin (processed. irradiated) | 9.50 | 4.70 | 2:1 | +200|+95 | - | -55 - +105 | 2210095952 | 0.65 | ||
24.48 € | 3 Pieces Per Package | 1 pack | Available | 3 Days | Black | - | Flammability according to FMVSS302 | No | Flame-retardant|Chemical-resistant | 8640240953 | Polyolefin | 25.40 | 8 | 3:1 | +95|+95 - +200 | Flammability according to FMVSS302 | -55 - +85 | 8640240953 | - |