Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8610190951
Part Number
|
---|
8610190951 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Cable type | Certification | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Shrinkage | Shrink temperature (°C) | Standards | Temperature range (°C) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.29 € | 1 | Available | 3 Days | Black | ECO 190 | Flammability according to FMVSS302 | Yes | Flame-retardant|Chemical-resistant | 8610190951 | Polyolefin | 19 | 9.50 | 2:1 | +95|+95 - +200 | Flammability according to FMVSS302 | -55 - +85 | 8610190951 | - |
Loading...
Product type | Heatshrink w/o adhesive | RoHS-compliant | Yes |
---|
This page is Heatshrink without Adhesive, part number 8610190951.
You can find the detail information about specifications and dimensions on part number 8610190951.
Configure
Basic Attributes
Wall thickness (post-shrinkage)(mm)
Type
Color
Cable type
Certification
Halogen-free
Heatshrink features
Manufacturer part #
Material
Nominal diameter (pre-shrinkage)(mm)
Nominal diameter (post-shrinkage)(mm)
Shrinkage
Shrink temperature(°C)
Standards
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2210048952 |
2210064952 |
2210095952 |
8640015953 |
8640030953 |
8640045953 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Cable type | Certification | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Shrinkage | Shrink temperature (°C) | Standards | Temperature range (°C) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | Black | - | - | No | Printable | 2210048952 | Polyolefin (processed. irradiated) | 4.80 | 2.40 | 2:1 | +200|+95 | - | -55 - +105 | 2210048952 | 0.55 | ||
1.85 € | 1 | Available | 3 Days | Black | - | - | No | Printable | 2210064952 | Polyolefin (processed. irradiated) | 6.40 | 3.20 | 2:1 | +200|+95 | - | -55 - +105 | 2210064952 | 0.65 | ||
1.85 € | 1 | Available | 3 Days | Black | - | - | No | Printable | 2210095952 | Polyolefin (processed. irradiated) | 9.50 | 4.70 | 2:1 | +200|+95 | - | -55 - +105 | 2210095952 | 0.65 | ||
24.48 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | Black | - | Flammability according to FMVSS302 | No | Flame-retardant|Chemical-resistant | 8640015953 | Polyolefin | 1.60 | 0.80 | 3:1 | +95|+95 - +200 | Flammability according to FMVSS302 | -55 - +85 | 8640015953 | - | |
24.48 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | Black | - | Flammability according to FMVSS302 | No | Flame-retardant|Chemical-resistant | 8640030953 | Polyolefin | 3.20 | 1 | 3:1 | +95|+95 - +200 | Flammability according to FMVSS302 | -55 - +85 | 8640030953 | - | |
25.55 € | 8 Pieces Per Package | 1 pack | Available | 3 Days | Black | - | Flammability according to FMVSS302 | No | Flame-retardant|Chemical-resistant | 8640045953 | Polyolefin | 4.50 | 1.50 | 3:1 | +95|+95 - +200 | Flammability according to FMVSS302 | -55 - +85 | 8640045953 | - |