Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3290030103
Part Number
|
---|
3290030103 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Cable type | Certification | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Shrinkage | Shrink temperature (°C) | Standards | Temperature range (°C) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | Yellow | - | - | No | Thin-walled | 3290030103 | Polyolefin (processed. irradiated) | 3.20 | 1 | 3:1 | +200|+90 | - | -55 - +135 | DERAY-I3000 | 0.55 |
Loading...
Product type | Heatshrink w/o adhesive | RoHS-compliant | Yes |
---|
This page is Heatshrink without Adhesive, part number 3290030103.
You can find the detail information about specifications and dimensions on part number 3290030103.
Configure
Basic Attributes
Cable type
Certification
Standards
Type
Color
Halogen-free
Heatshrink features
Manufacturer part #
Material
Nominal diameter (pre-shrinkage)(mm)
Nominal diameter (post-shrinkage)(mm)
Shrinkage
Shrink temperature(°C)
Temperature range(°C)
Type (manufacturer type)
Wall thickness (post-shrinkage)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2210048952 |
2210064952 |
2210095952 |
3290030303 |
3290030503 |
3290030903 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Cable type | Certification | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Shrinkage | Shrink temperature (°C) | Standards | Temperature range (°C) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | Black | - | - | No | Printable | 2210048952 | Polyolefin (processed. irradiated) | 4.80 | 2.40 | 2:1 | +200|+95 | - | -55 - +105 | 2210048952 | 0.55 | |
1.85 € | 1 | Available | 3 Days | Black | - | - | No | Printable | 2210064952 | Polyolefin (processed. irradiated) | 6.40 | 3.20 | 2:1 | +200|+95 | - | -55 - +105 | 2210064952 | 0.65 | |
1.85 € | 1 | Available | 3 Days | Black | - | - | No | Printable | 2210095952 | Polyolefin (processed. irradiated) | 9.50 | 4.70 | 2:1 | +200|+95 | - | -55 - +105 | 2210095952 | 0.65 | |
1.85 € | 1 | Available | 3 Days | Red | - | - | No | Thin-walled | 3290030303 | Polyolefin (processed. irradiated) | 3.20 | 1 | 3:1 | +200|+90 | - | -55 - +135 | 3290030303 | 0.55 | |
1.85 € | 1 | Available | 3 Days | Blue | - | - | No | Thin-walled | 3290030503 | Polyolefin (processed. irradiated) | 3.20 | 1 | 3:1 | +200|+90 | - | -55 - +135 | 3290030503 | 0.55 | |
1.85 € | 1 | Available | 3 Days | Transparency | - | - | No | Thin-walled | 3290030903 | Polyolefin (processed. irradiated) | 3.20 | 1 | 3:1 | +200|+90 | - | -55 - +135 | 3290030903 | 0.55 |