Heatshrink without Adhesive【1-10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3290060503

Part Number
3290060503
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Cable type Certification Halogen-free Heatshrink features Manufacturer part # Material Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Shrinkage Shrink temperature
(°C)
Standards Temperature range
(°C)
Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

2.57 €

1 Available 3 Days Blue--NoThin-walled3290060503Polyolefin (processed. irradiated)6.4023:1+200|+90--55 - +13532900605030.65

Loading...

  1. 1

Basic information

Product type Heatshrink w/o adhesive RoHS-compliant Yes

This page is Heatshrink without Adhesive, part number 3290060503.
You can find the detail information about specifications and dimensions on part number 3290060503.

Variation of this product

Part Number
2210048952
2210064952
2210095952
3290060903
3290090013
3290090103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Cable type Certification Halogen-free Heatshrink features Manufacturer part # Material Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Shrinkage Shrink temperature
(°C)
Standards Temperature range
(°C)
Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

1.33 €

1 Available 3 Days Black--NoPrintable2210048952Polyolefin (processed. irradiated)4.802.402:1+200|+95--55 - +10522100489520.55

1.85 €

1 Available 3 Days Black--NoPrintable2210064952Polyolefin (processed. irradiated)6.403.202:1+200|+95--55 - +10522100649520.65

1.85 €

1 Available 3 Days Black--NoPrintable2210095952Polyolefin (processed. irradiated)9.504.702:1+200|+95--55 - +10522100959520.65

2.57 €

1 Available 3 Days White--NoThin-walled3290060903Polyolefin (processed. irradiated)6.4023:1+200|+90--55 - +135DERAY-I30000.65

2.89 €

1 Available 3 Days Transparency--NoThin-walled3290090013Polyolefin (processed. irradiated)9.5033:1+200|+90--55 - +13532900900130.75

2.89 €

1 Available 3 Days Yellow--NoThin-walled3290090103Polyolefin (processed. irradiated)9.5033:1+200|+90--55 - +135DERAY-I30000.75

Tech Support