Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8620190956
Part Number
|
---|
8620190956 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Certification | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Shrinkage | Shrink temperature (°C) | Standards | Temperature range (°C) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.29 € | 2 Pieces Per Package | 1 pack | Available | 3 Days | Black | Flammability according to FMVSS302 | Flame-retardant|Chemical-resistant | 8620190956 | Polyolefin | 19 | 6 | 3:1 | +95|+95 - +200 | Flammability according to FMVSS302 | -55 - +85 °C | 8620190956 | 2.10 |
Loading...
Halogen-free | No | Product type | Heatshrink + adhesive | RoHS-compliant | Yes |
---|
This page is Heatshrink with Adhesive, part number 8620190956.
You can find the detail information about specifications and dimensions on part number 8620190956.
Configure
Basic Attributes
Type
Color
Certification
Heatshrink features
Manufacturer part #
Material
Nominal diameter (pre-shrinkage)(mm)
Nominal diameter (post-shrinkage)(mm)
Shrinkage
Shrink temperature(°C)
Standards
Temperature range(°C)
Type (manufacturer type)
Wall thickness (post-shrinkage)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6110030953 |
6110060013 |
6110060953 |
6110090013 |
6110090953 |
8620240956 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Certification | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Shrinkage | Shrink temperature (°C) | Standards | Temperature range (°C) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.40 € | 1 | Available | 3 Days | Black | - | Thin-walled|excellent sealing properties | 6110030953 | Polyolefin (iradiated) | 3 | 1 | 3:1 | +200|+95 | - | -55 - +85 | 6110030953 | 1.00 | |
4.13 € | 1 | Available | 3 Days | Transparency | - | Thin-walled|excellent sealing properties | 6110060013 | Polyolefin (iradiated) | 6 | 2 | 3:1 | +200|+95 | - | -55 - +85 | DERAY-IAKT 3:1 | 1.20 | |
4.13 € | 1 | Available | 3 Days | Black | - | Thin-walled|excellent sealing properties | 6110060953 | Polyolefin (iradiated) | 6 | 2 | 3:1 | +200|+95 | - | -55 - +85 | 6110060953 | 1.20 | |
6.28 € | 1 | Available | 3 Days | Transparency | - | Thin-walled|excellent sealing properties | 6110090013 | Polyolefin (iradiated) | 9 | 3 | 3:1 | +200|+95 | - | -55 - +85 | DERAY-IAKT 3:2 | 1.40 | |
5.75 € | 1 | Available | 3 Days | Black | - | Thin-walled|excellent sealing properties | 6110090953 | Polyolefin (iradiated) | 9 | 3 | 3:1 | +200|+95 | - | -55 - +85 | 6110090953 | 1.40 | |
21.29 € | 1 | Available | 33 Days | Black | Flammability according to FMVSS302 | Flame-retardant|Chemical-resistant | 8620240956 | Polyolefin | 24 | 8 | 3:1 | +95|+95 - +200 | Flammability according to FMVSS302 | -55 - +85 °C | 8620240956 | 2.40 |