Heatshrink with Adhesive【1-5 Pieces Per Package】 (6100040954)

Heatshrink with Adhesive 6100040954
  • Volume Discount

Product Details:

Manufacturer part number: 6100040954

Brand: DSG CANUSA

Price: 5.01

Delivery time: 3 Days


Technical Data:

Color: Black

Certification: -

Heatshrink features: Thin-walled|Flame-retardant

Manufacturer part #: 6100040954

Material: Polyolefin (processed. irradiated)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6100040954

Part Number
6100040954
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Certification Heatshrink features Manufacturer part # Material Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Shrinkage Shrink temperature
(°C)
Standards Temperature range
(°C)
Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

5.01 €

1 Available 3 Days Black-Thin-walled|Flame-retardant6100040954Polyolefin (processed. irradiated)414:1+200|+100--DERAY-IAKT0.40

Loading...

  1. 1

Basic information

Halogen-free No Product type Heatshrink + adhesive RoHS-compliant Yes

This page is Heatshrink with Adhesive, part number 6100040954.
You can find the detail information about specifications and dimensions on part number 6100040954.

Variation of this product

Part Number
6110030953
6110060013
6110060953
6110090013
6110120953
6110190013
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Certification Heatshrink features Manufacturer part # Material Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Shrinkage Shrink temperature
(°C)
Standards Temperature range
(°C)
Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

3.40 €

1 Available 3 Days Black-Thin-walled|excellent sealing properties6110030953Polyolefin (iradiated)313:1+200|+95--55 - +8561100309531.00

4.13 €

1 Available 3 Days Transparency-Thin-walled|excellent sealing properties6110060013Polyolefin (iradiated)623:1+200|+95--55 - +85DERAY-IAKT 3:11.20

4.13 €

1 Available 3 Days Black-Thin-walled|excellent sealing properties6110060953Polyolefin (iradiated)623:1+200|+95--55 - +8561100609531.20

6.28 €

1 Available 3 Days Transparency-Thin-walled|excellent sealing properties6110090013Polyolefin (iradiated)933:1+200|+95--55 - +85DERAY-IAKT 3:21.40

7.88 €

1 Available 3 Days Black-Thin-walled|excellent sealing properties6110120953Polyolefin (iradiated)1243:1+200|+95--55 - +8561101209531.70

10.56 €

1 Available 3 Days Transparency-Thin-walled|excellent sealing properties6110190013Polyolefin (iradiated)1963:1+200|+95--55 - +85DERAY-IAKT 3:42.10

Tech Support