High Temperature Heat Shrink Tubing (4300024032)

High Temperature Heat Shrink Tubing 4300024032
  • Volume Discount

Product Details:

Manufacturer part number: 4300024032

Brand: DSG CANUSA

Price: 7.35

Delivery time: 3 Days


Technical Data:

Certification: UL224 VW-1 · CSA

Manufacturer part #: 4300024032

Material (details): Cross-linked fluoropolymer

Nominal diameter (pre-shrinkage): 2.40 mm

Nominal diameter (post-shrinkage): 1.20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4300024032

Part Number
4300024032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Certification Manufacturer part # Material (details) Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Standards Temperature range
(°C)
Type (manufacturer type)

7.35 €

1 Available 3 Days UL224 VW-1 · CSA4300024032Cross-linked fluoropolymer2.401.20UL224 VW-1 · CSA-55 - +1904300024032

Loading...

  1. 1

Basic information

Color Transparency Halogen-free No Heatshrink features Highly flame-retardant|Thin-walled
Material Fluoropolymer (cross-linked) Product type Heatshrink w/o adhesive RoHS-compliant Yes
Shrinkage 2:1 Shrink temperature(°C) +175

This page is High Temperature Heat Shrink Tubing, part number 4300024032.
You can find the detail information about specifications and dimensions on part number 4300024032.

Variation of this product

Part Number
4300012032
4300016032
4300032032
4300048032
4300064032
4300095032
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Certification Manufacturer part # Material (details) Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Standards Temperature range
(°C)
Type (manufacturer type)

5.75 €

1 Available 3 Days UL224 VW-1 · CSA4300012032Cross-linked fluoropolymer1.200.60UL224 VW-1 · CSA-55 - +1904300012032

6.28 €

1 Available 3 Days UL224 VW-1 · CSA4300016032Cross-linked fluoropolymer1.600.80UL224 VW-1 · CSA-55 - +1904300016032

7.88 €

1 Available 3 Days UL224 VW-1 · CSA4300032032Cross-linked fluoropolymer3.201.60UL224 VW-1 · CSA-55 - +1904300032032

9.99 €

1 Available 3 Days UL224 VW-1 · CSA4300048032Cross-linked fluoropolymer4.802.40UL224 VW-1 · CSA-55 - +1904300048032

14.81 €

1 Available 3 Days UL224 VW-1 · CSA4300064032Cross-linked fluoropolymer6.403.20UL224 VW-1 · CSA-55 - +1904300064032

17.99 €

1 Available 3 Days UL224 VW-1 · CSA4300095032Cross-linked fluoropolymer9.504.80UL224 VW-1 · CSA-55 - +1904300095032

Tech Support