Pin enclosure - PCB (15EDGA-3.5-10P-14-00AH)

Pin enclosure - PCB 15EDGA-3.5-10P-14-00AH
  • Volume Discount

Product Details:

Manufacturer part number: 15EDGA-3.5-10P-14-00AH

Brand: DEGSON

Price: 4.45

Delivery time: 3 Days


Technical Data:

Number of Positions: 10

Connector Type: Plug. horizontal mount

Connector orientation: Parallel (to the PCB)

Connector features: PCB-SMD|encodable

Contact spacing: 3.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

15EDGA-3.5-10P-14-00AH

Part Number
15EDGA-3.5-10P-14-00AH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Connector orientation Connector features Contact spacing
(mm)
Manufacturer part # Nominal current
(A)
Pin diameter
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (connectors) Type (manufacturer type)

4.45 €

1 Available 3 Days 10Plug. horizontal mountParallel (to the PCB)PCB-SMD|encodable3.515EDGA-3.5-10P-14-00AH80.60106.6539.3014.5015EDGA15 EDGA-3.10-05P -14-00 AH

Loading...

  1. 1

Basic information

Board contact surface Tin plated Case material PA 66 UL94V-0 Colour Green
Connection (components) Print Connector contact surface Tin plated Connectors wire-to-board
Contact material Phosphor bronze Industrial goods Yes Insulation material PA 66 UL94V-0
Max. temperature(°C) +105 Min. temperature(°C) -40 Nominal voltage(V) 300
No. of rows 1 Pin shape Rectangular Product type Pin enclosure - PCB
RoHS-compliant Yes

This page is Pin enclosure - PCB, part number 15EDGA-3.5-10P-14-00AH.
You can find the detail information about specifications and dimensions on part number 15EDGA-3.5-10P-14-00AH.

Variation of this product

Part Number
15EDGA-3.5-02P-14-00AH
15EDGA-3.81-10P-14-00AH
15EDGB-3.5-02P-14-00AH
15EDGB-3.5-03P-14-00AH
15EDGB-3.5-05P-14-00AH
15EDGB-3.81-02P-14-00AH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type Connector orientation Connector features Contact spacing
(mm)
Manufacturer part # Nominal current
(A)
Pin diameter
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (connectors) Type (manufacturer type)

0.83 €

1 Available 3 Days 2Plug. horizontal mountParallel (to the PCB)PCB-SMD|encodable3.515EDGA-3.5-02P-14-00AH80.6026.6511.3014.5015EDGA15 EDGA -3.5-02 P -14-00 AH

4.45 €

1 Available 3 Days 10Plug. horizontal mountParallel (to the PCB)PCB-SMD|encodable3.8115EDGA-3.81-10P-14-00AH80.60106.6542.4314.5015EDGA15 EDGA -3.81-10 P -14-00 AH

0.83 €

1 Available 3 Days 2Plug. vertical mountPerpendicular (to the PCB)PCB-SMD|encodable3.515EDGB-3.5-02P-14-00AH80.60214.50116.6515EDGB15 EDGB -3.5-02 P -14-00 AH

1.33 €

1 Available 3 Days 3Plug. vertical mountPerpendicular (to the PCB)PCB-SMD|encodable3.515EDGB-3.5-03P-14-00AH80.60314.5014.806.6515EDGB15 EDGB -3.5-03 P -14-00 AH

2.37 €

1 Available 3 Days 5Plug. vertical mountPerpendicular (to the PCB)PCB-SMD|encodable3.515EDGB-3.5-05P-14-00AH80.60514.5021.806.6515EDGB15 EDGB -3.5-05 P -14-00 AH

0.83 €

1 Available 3 Days 2Plug. vertical mountPerpendicular (to the PCB)PCB-SMD|encodable3.8115EDGB-3.81-02P-14-00AH80.60214.5011.926.6515EDGB15 EDGB -3.81-02 P -14-00 AH

Tech Support