Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MPE55G |
MPE55G-E |
MPE66G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible with (details) | IP rating | Manufacturer part # | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
20.23 € | 1 | Available | 3 Days | Engine protective switch MPW40 | IP55 | MPE55G | - | - | - | MPE55G | MPE55G | |
23.41 € | 1 | Available | 3 Days | Engine protective switch MPW40 | IP55 | MPE55G-E | - | - | - | MPE55G-E | MPE55G-E | |
26.77 € | 1 | Available | 3 Days | Engine protective switch MPW18 | IP66 | MPE66G | 167 | 83 | 92 | - | MPE66G |
Loading...
Colour | Light grey | Material | Plastic | Product type | Fitting bracket |
---|---|---|---|---|---|
RoHS-compliant | Yes |