Manufacturer part number: 1290228
Brand: KASH
Price: 5.23 €
Delivery time: 3 Days
Cable features: Shielded
Core layout: 14 x 0.15 mm
Cross section (based on core number) (part 1 + 2): 2 x 0.25 mm²
Cross section (each core) (part 1): 0.25 mm²
Insulation material: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1290228
Part Number
|
---|
1290228 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable features | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Insulation material | Manufacturer part # | Max. temperature range (fixed installation) (°C) | Max. temperature range (flexible installation) (°C) | Min. temperature range (fixed installation) (°C) | Min. temperature range (flexible installation) (°C) | Product size (height) (mm) | Product size (width) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.23 € | 1 | Available | 3 Days | Shielded | 14 x 0.15 | 2 x 0.25 mm² | 0.25 | - | 1290228 | +90 | +90 | -25 | -25 | 5.1 | 10.3 | 1290228 |
Loading...
Colour | Black | Halogen-free | No | No. of leads (part 1)(x) | 2 |
---|---|---|---|---|---|
Packaged | No | Product type | DIN cable | RoHS-compliant | Yes |
Shielded | Yes | Sold per metre | Yes |
This page is DIN Cable, part number 1290228.
You can find the detail information about specifications and dimensions on part number 1290228.
Configure
Basic Attributes
Insulation material
Cable features
Core layout(mm)
Cross section (based on core number) (part 1 + 2)
Cross section (each core) (part 1)(mm²)
Manufacturer part #
Max. temperature range (fixed installation)(°C)
Max. temperature range (flexible installation)(°C)
Min. temperature range (fixed installation)(°C)
Min. temperature range (flexible installation)(°C)
Product size (height)(mm)
Product size (width)(mm)
Type (manufacturer type)
Optional Attributes
Part Number |
---|
1168894 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable features | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Insulation material | Manufacturer part # | Max. temperature range (fixed installation) (°C) | Max. temperature range (flexible installation) (°C) | Min. temperature range (fixed installation) (°C) | Min. temperature range (flexible installation) (°C) | Product size (height) (mm) | Product size (width) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.57 € | 1 | Available | 3 Days | Shielded|Twin cable | 18 x 0.10 | 2 x 0.14 mm² | 0.14 | PVC | 1168894 | +70 | +70 | -15 | -5 | 2.6 | 5.9 | 1168894 |