Microphone Cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1339360

Part Number
1339360
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.11 €

1 Available 3 Days

Loading...

  1. 1

Basic information

AWG max. 24 Cable features OFC core Colour Black
Core layout(mm) 28 x 0.10 Cross section (based on core number) (part 1 + 2) 2 x 0.12 mm² Cross section (each core) (part 1)(mm²) 0.12
Halogen-free No Insulation material PVC Manufacturer part # 1339360
No. of leads (part 1)(x) 2 Outside diameter(mm) 2.7 Packaged No
Product type Microphone cable RoHS-compliant Yes Shielded Yes
Sold per metre Yes Type (manufacturer type) 1339360

This page is Microphone Cable, part number 1339360.
You can find the detail information about specifications and dimensions on part number 1339360.

Tech Support