Flat Solder Lugs For Screw Fastenings【100 Pieces Per Package】 (200645.68)

Flat Solder Lugs For Screw Fastenings 200645.68
  • Volume Discount

Product Details:

Manufacturer part number: 200645.68

Brand: VOGT VERBINDUNGSTECHNIK

Price: 7.35

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 200645.68

Mounting hole: 3.2 mm

Product size (width): 5.5 mm

Type (manufacturer type): 200645.68

Type (misc.): 1-pole for M3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

200645.68

Part Number
200645.68
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Mounting hole Product size (width)
(mm)
Type (manufacturer type) Type (misc.)

7.35 €

100 Pieces Per Package

1 pack Available 3 Days 200645.683.2 mm5.5200645.681-pole for M3

Loading...

  1. 1

Basic information

Connection (components) Screws Connection - Contact material Brass
Contact surface Tin plated Material (details) Brass. tin-plated Product size (length)(mm) 12
Product type Solder tag RoHS-compliant Yes

This page is Flat Solder Lugs For Screw Fastenings, part number 200645.68.
You can find the detail information about specifications and dimensions on part number 200645.68.

Variation of this product

Part Number
200745.68
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Mounting hole Product size (width)
(mm)
Type (manufacturer type) Type (misc.)

7.04 €

100 Pieces Per Package

1 pack Available 3 Days 200745.684.3 mm6.5200745.681-pole for M4

Tech Support