Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
5112.99 |
5114.99 |
5121.99 |
5125.99 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Mounting hole | Mounting hole diameter (mm) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.17 € | 1 | Available | 3 Days | 5112.99 | - | 3.2 | 5 | 7 | 13.7 | 5 | 5112.99 | |
0.16 € | 1 | Available | 3 Days | 5114.99 | - | 3.5 | - | 6.1 | 17.1 | 2 | 5114.99 | |
0.31 € | 1 | Available | 3 Days | 5121.99 | 2.8 mm | - | - | 4 | 18 | 2.50 | 5121.99 | |
0.24 € | 1 | Available | 3 Days | 5125.99 | - | 3.3 | 5.7 | 6 | 26 | 12.50 | 5125.99 |
Loading...
Connection (components) | Screws | Contact material | Steel plate | Contact surface | Galvanised |
---|---|---|---|---|---|
Material (details) | Galvanised steel | No. of brackets | 2 | Product type | Clamp |
RoHS-compliant | Yes |